More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Platinum RTD With Utility Handle

PRTF-16 Series   
 
RTD Utility Handle Probes
PRTF-16 Series:Platinum RTD With Utility Handle
Click for larger image.
   
Contains a Precision 100 Ohm Class “B” DIN Platinum Thin Film Element
Economical Handle Probe with Easy-Grip Molded Handle and Strain Relief
Retractable 3 Conductor Cable Extends to 1.5 m (5')
3mm, 6mm, 1/4", 3/16", 1/8" Diameters and 300mm, 450mm, 600 mm, 12", 18" and 24" Lengths Standard
Standard Cable Termination is Stripped Lead Wires, Connector Options Are Available
Temperature Range: -50 to 500ºC (Handle to 165ºC Max)
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

This sensor includes a molded handle for easy hand-held use. The coiled extension cable extends to 5 feet (1.5 meters) in length with a 100 ohm Class B DIN platinum element. This product comes standard with probe diameters of 1/4", 3/16", 1/8", 6mm and 3mm, with standard probe lengths of 12", 18", 24", 300mm, 450mm and 600mm.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    PRTF-16-2-100-1/8-6-E    Consult sales   100 Ohm Class B DIN Platinum Probe, 1/8 inch diamter by 6 inch long probe with Easy-Grip Molded Handle  
    PRTF-16-2-100-1/8-12-E    Consult sales   100 Ohm Class B DIN Platinum Probe, 1/8 inch diamter by 12 inch long probe with Easy-Grip Molded Handle  
    PRTF-16-2-100-1/4-12-E    Consult sales   100 Ohm Class B DIN Platinum Probe, 1/4 inch diameter by 12 inch long probe with Easy-Grip Molded Handle  
    PRTF-16-2-100-1/4-24-E    Consult sales   100 Ohm Class B DIN Platinum Probe, 1/4 inch diameter by 24 inch long probe with Easy-Grip Molded Handle  
 Most Popular Accessories
Click to expand/minimize a list of what others bought with the CL27  CL27    Consult sales   High Precision Handheld Calibrator/Thermometer  
All dollar amounts on this site are shown in Singapore currency.

 Note:
Standard: Specify 1/8", 3/16" or 1/4" for probe diameter in inches.
Metric: Specify: M30 or M60 for probe diameter in millimeters.
Note: PFA Coating is available, with a handle that is not molded in place. Order standard part number with a suffix “-PFA”. Price: add $20 to 300 mm (12") probes, $25 to 450 mm (18") probes and $30 to 600 mm (24") probes. 200°C (400°F) max.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Part Number Builder
(1) (2) (3)   
P
P
R
R
T
T
F
F
-
-
1
1
6
6
-
-
2
2
-
-
1
1
0
0
0
0
-
-
-
-
-
-
E
E
Qty:

Option Descriptions
(1) Sheath Diameter
  Select
1/4 for for 1/4” Diameter
3/16 for for 3/16” Diameter
1/8 for for 1/8” Diameter
M60 for for 6mm Diameter
M30 for for 3mm Diameter
(2) Sheath Length
  Select
6 for for 6” Length
12 for for 12” Length
18 for for 18” Length
24 for for 24” Length
150 for for 150mm Length
300 for for 300mm Length
450 for for 450mm Length
600 for for600mm Length
(3) Add a Connector
  Select
Nothing(leave field blank) for No Connector
-HH804 for for HH804 DIN Connector
-MTP-U-M for for Mini 3-Pin Connector
-OTP-U-M for for Standard 3-Pin Connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
CL20 Series CL20 Series:
Handheld Temperature Calibrator for all Thermocouple Types
HH804U and HH805U HH804U and HH805U:
High Accuracy PT100 RTD Input Thermometers
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Data Loggers Product Finder Data Loggers Product Finder:
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application
Data Acquisition System Product Finder Data Acquisition System Product Finder:
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
   
Keywords:Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137 Probe with Handle Hand Held Probe Hand Held Sensor

   Back to topBack to top