|
|
|
|
|
|
|
|
Straight Probe Assembly, Cable Runs Directly to the Sensing Element (No Transition Fitting)
|
|
Contains a Precision 100 Ohm Class B DIN Platinum Thin Film Element
|
|
Temperature Range: -50 to 500ºC
|
|
Compact Design for Applications with Space Restrictions
|
|
Available in 1/4", 3/16", 1/8", 3mm, 4.5mm and 6mm Diameters and Various Lengths
|
|
2-, 3- or 4-Wire Fiberglass Insulated and Jacketed Cable with SST BX Armor
|
|
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
|
|
Also Available With PFA Insulated Cables (260ºC Maximum Temperature), Fiberglass Cables (GG), or Fiberglass Cables With SST Overbraid (-SB). Fiberglass Cables have 500ºC Maximum Temperature, See Individual Product Sheets.
|
View related products - Sensors and Transducers
|
| |
|
|
|
These general purpose RTD probes contain Omega's DIN Platinum thin film RTD elements connected directly to fiberglass insulated and jacketed cables without the need for extension wires or metal transition fittings. A stainless steel BX flexable hose runs from the end of the sheath to within 6" of the end of the cable for protection in rough environments. This design makes for a more compact and reliable probe where space limitations are a factor.
For this product with a PFA insulated and jacketed cable click this link. For this product with a fiberglass insulated and jacketed cable click this link. For this product with a stainless steel braided fiberglass insulated cable click this link.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Standard:To order probes in intermediate lengths (2" minimum), change length in model number and use next longer probe price. To order 2-wire sensors, change "-2" to "-1" in the model number at the same price. To order 4-wire sensors, change "-2" to "-3" in the model number and add $5 to the price. For probe lengths over 24", change length in model number and add $1 per inch of probe length. Cable length refers to length of metal hose with cable extending 6" minimum from end of metal hose. For metal hose lengths longer than 40", add length to end of model number and add $2.50 per foot. Metric: To order probes in intermediate lengths (50 mm minimum), change length in model number and use next longer probe price. For probe lengths over 600 mm, change length in model number and add $1 per 25 mm of probe length. Cable length refers to length of metal hose with cable extending 150 mm minimum from end of metal hose. For metal hose lengths longer than 1 meter, add length to end of the model number and add $7.50 per meter. For MTP or OTP connectors, add "-MTP" or "-OTP" to model number and $8 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Probe Diameter
|
|
Select 1/4 for 1/4 inch Diameter 3/16 for 3/16 inch Diameter 1/8 for 1/8 inch Diameter M60 for 6mm Diamater M45 for 4.5mm Diamater M30 for 3mm Diamater
(2)
|
Probe Length
|
|
Select 6 for 6 inch Length 9 for 9 inch Length 12 for 12 inch Length 18 for 18 inch Length 24 for 24 inch Length 150 for 150mm Length 225 for 225mm Length 300 for 300mm Length 450 for 450mm Length 600 for 600mm Length
(3)
|
Connectors
|
|
Select Nothing(leave field blank) for Standard Unit -MTP for Miniature 3-Prong Connectors (Flat Pins) -OTP for Standard 3-Prong Connectors (Round Pins)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
PR-26 Series: |
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes) |
|
|
|
PR-26 Metric Series: |
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes) |
|
|
|
PR-25CU Series: |
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested |
|
|
|
|
CN1A Series: |
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs |
|
|
|
|
DP460-T: |
1/8 DIN Economical Temperature Meter - Discontinued |
|
|
|
PRTF-10 Series: |
General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables |
|
|
|
|
PRTF10-E-SB Series: |
General Purpose RTD Probes with Stainless Steel Braided Fiberglass Insulated and Jacketed Cables |
|
|
|
PR-10: |
RTD Probe with Insulated Wire and Shrink-Tube Support
|
|
|
|
|
Panel Meter Selection Guide: |
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient) |
|
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
|
|
|
Keywords:Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137, back pressure transducer
|
Back to top
|
|