More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

General Purpose RTD Probes with Fiberglass Insulated Cable

PRTF10-E-GG Series   
General Purpose RTD Probes with Fiberglass Insulated Cable
PRTF10-E-GG Series:General Purpose RTD Probes with Fiberglass Insulated Cable
Click for larger image.
   
Straight Probe Assembly, Cable Runs Directly to the Sensing Element (No Transition Fitting)
Contains a Precision 100 Ohm Class B DIN PlatinumThin Film Element
Temperature Range: -50 to 500ºC
Compact Design for Applications with Space Restrictions
Available in 1/4", 3/16", 1/8", 3mm, 4.5mm and 6mm Diameters and Various Lengths
2-, 3- or 4-Wire Fiberglass Insulated and Jacketed Cables
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
Also Available With PFA Insulated Cables (260ºC Maximum Temperature), Fiberglass Cables With SST Overbraid (-SB) or Fiberglass Cables With BX Amored Hose (-BX). Fiberglass Cables have 500ºC Maximum Temperature, See Individual Product Sheets.

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These general purpose RTD probes contain Omega's DIN Platinum thin film platinum RTD elements connected directly to fiberglass insulated and jacketed cables without the need for extension wires or metal transition fittings. This design makes for a more compact and reliable probe where space limitations are a factor.

For this product with a PFA insulated and jacketed cable click this link.
For this product with a stainless steel braided fiberglass insulated cable click this link.
For this product with a fiberglass insulated cable and square locked hose click this link.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PRTF-10-2-100-1/8-6-E-GG    Consult sales   100 Ohm, Class B DIN Platinum Thin Film RTD with a 1/8" diameter by 6" long probe and 40" of 3-wire fiberglass insulated and jacketed cable  
    PRTF-10-2-100-1/8-12-E-GG    Consult sales   100 Ohm, Class B DIN Platinum Thin Film RTD with a 1/8" diameter by 12" long probe and 40" of 3-wire fiberglass insulated and jacketed cable  
    PRTF-10-2-100-1/8-18-E-GG    Consult sales   100 Ohm, Class B DIN Platinum Thin Film RTD with a 1/8" diameter by 18" long probe and 40" of 3-wire fiberglass insulated and jacketed cable  
    PRTF-10-2-100-1/8-24-E-GG    Consult sales   100 Ohm, Class B DIN Platinum Thin Film RTD with a 1/8" diameter by 24" long probe and 40" of 3-wire fiberglass insulated and jacketed cable  
    PRTF-10-2-100-1/4-6-E-GG    Consult sales   100 Ohm, Class B DIN Platinum Thin Film RTD with a 1/4" diameter by 6" long probe and 40" of 3-wire fiberglass insulated and jacketed cable  
    PRTF-10-2-100-1/4-12-E-GG    Consult sales   100 Ohm, Class B DIN Platinum Thin Film RTD with a 1/4" diameter by 12" long probe and 40" of 3-wire fiberglass insulated and jacketed cable  
    PRTF-10-2-100-1/4-18-E-GG    Consult sales   100 Ohm, Class B DIN Platinum Thin Film RTD with a 1/4" diameter by 18" long probe and 40" of 3-wire fiberglass insulated and jacketed cable  
    PRTF-10-2-100-1/4-24-E-GG    Consult sales   100 Ohm, Class B DIN Platinum Thin Film RTD with a 1/4" diameter by 24" long probe and 40" of 3-wire fiberglass insulated and jacketed cable  
 Most Popular Accessories
Click to expand/minimize a list of what others bought with the SSLK-14-14  SSLK-14-14 2 weeks   39.50    Stainless Steel Compression Fitting  
    MTP-U-M 2 weeks   8.70    Miniature Connector Plug  
    SPRTX-M2 7 weeks   505.00    4-20 milliamp Plug-In Transmitter  
Click to expand/minimize a list of what others bought with the HH804  HH804 2 weeks   254.00    Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%; Includes male Mini Din mating connectors  
Click to expand/minimize a list of what others bought with the OM-CP-RTDTEMP101  OM-CP-RTDTEMP101    Consult sales   Precision Datalogger  
All dollar amounts on this site are shown in Singapore currency.

 Note:
Standard: To order probes in intermediate lengths (2" minimum), change length in model number and use next longer probe price. To order 2-wire sensors, change "-2" to "-1" in the model number at the same price. To order 4-wire sensors, change "-2" to "-3" in the model number and add $5 to the price. For probe lengths over 24", change length in model number and add $1 per inch of probe length. For cables longer than 40", add cable length to end of the model number and add $1 per foot.
Metric: To order probes in intermediate lengths (50 mm minimum), change length in model number and use next longer probe price. For probe lengths over 600 mm, change length in model number and add $1 per 25 mm of probe length. For cables longer than 1 m, add cable length to end of model number and add $3 per meter.
To order with shrink tube strain relief, specify "-ST" at end of model number, no additional charge. For MTP or OTP connectors, add "-MTP" or "-OTP" to model number and $8 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Part Number Builder
(1) (2) (3)   
P
P
R
R
T
T
F
F
-
-
1
1
0
0
-
-
2
2
-
-
1
1
0
0
0
0
-
-
-
-
-
-
E
E
-
-
G
G
G
G
Qty:

Option Descriptions
(1) Probe Diameter
  Select
1/8 for 1/8 inch Diameter
3/16 for 3/16 inch Diameter
1/4 for 1/4 inch Diamater
M30 for 3.0mm Diameter
M45 for 4.5mm Diameter
M60 for 6.0mm Diameter
(2) Probe Length
  Select
6 for 6 inch Length
9 for 9 inch Length
12 for 12 inch Length
18 for 18 inch Length
24 for 24 inch Length
150 for 150mm Length
225 for 225mm Length
300 for 300mm Length
450 for 450mm Length
600 for 600mm Length
(3) Connectors
  Select
Nothing(leave field blank) for Standard Unit
-MTP for Miniature 3-Prong Connector (Flat Pins)
-OTP for Standard 3-Prong Connector (Round Pins)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PR-26 Series PR-26 Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
PR-26 Metric Series PR-26 Metric Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes)
MTP Series MTP Series:
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
SPRTX and STCTX Series SPRTX and STCTX Series:
Universal Temperature Connector-Transmitter; for RTD’s and Thermocouples
HH500 Series HH500 Series:
Handheld Digital Thermometers
OM-CP-TEMP100, OM-CP-TEMP101 and OM-CP-TEMP110 OM-CP-TEMP100, OM-CP-TEMP101 and OM-CP-TEMP110:
Temperature Data Loggers
Part of the NOMAD® Family
PRTF10-E-SB Series PRTF10-E-SB Series:
General Purpose RTD Probes with Stainless Steel Braided Fiberglass Insulated and Jacketed Cables
PRTF10-E-BX Series PRTF10-E-BX Series:
General Purpose RTD Probes with Fiberglass Insulated Cables and Stainless Steel BX Armor Hose
PRTF-10 Series PRTF-10 Series:
General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables
PR-10 PR-10:
RTD Probe with Insulated Wire and Shrink-Tube Support
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Data Acquisition System Product Finder Data Acquisition System Product Finder:
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
Temperature Controllers Product Finder Temperature Controllers Product Finder:
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
   
Keywords:Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137

   Back to topBack to top