More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables

PRTF11-E-GG   
RoHS
PRTF11-E-GG:RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables
Click for larger image.
   
Includes Transition Junction and Strain Relief Spring
Contain Precision 100 Ohm Class B DIN Platinum Thin Film Element
Temperature Range -50 to 500ºC
Available in 1/4", 3/16", 1/8", 3mm, 4.5mm and 6mm Diameters with Various Lengths
Provided with 2-, 3- or 4-Wire Fiberglass Insulated, Fiberglass Jacketed Cables
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
Also Available With PFA Insulated Cables (260ºC Maximum Temperature), Fiberglass Cables With SST Overbraid (-SB) or Fiberglass Cables With BX Amored Hose (-BX). Fiberglass Cables have 500ºC Maximum Temperature, See Individual Product Sheets.

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These thin film platinum RTD probes are similar to our PRTF-10 sensors except for the addition of a transition fitting and strain relief spring. Manufactured with 100 ohm, Class B DIN Platinum thin film RTD elements and fiberglass insulated and jacketed cables, these sensors provide a lower cost option to our "PR" line of RTD sensors and can be used in a wide variety of applications. The use of fiberglass insulated, fiberglass jacketed cables increases the maximum temperature rating of the sensor to 500C. .

For this product with a PFA insulated and jacketed cable click this link.
For this product with a stainless steel braided fiberglass insulated cable click this link.
For this product with a fiberglass insulated cable and square locked hose click this link.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PRTF-11-2-100-1/4-6-E-GG    Consult sales   100 Ohm, Class B DIN Platinum RTD with 6" Long, 1/4" Diameter Probe RoHS compliant
    PRTF-11-2-100-1/4-12-E-GG    Consult sales   100 Ohm, Class B DIN Platinum RTD with 12" Long, 1/4" Diameter Probe RoHS compliant
    PRTF-11-2-100-3/16-6-E-GG    Consult sales   100 Ohm, Class B DIN Platinum RTD with 6" Long, 3/16" Diameter Probe RoHS compliant
    PRTF-11-2-100-3/16-12-E-GG    Consult sales   100 Ohm, Class B DIN Platinum RTD with 12" Long, 3/16" Diameter Probe RoHS compliant
    PRTF-11-2-100-1/8-6-E-GG    Consult sales   100 Ohm, Class B DIN Platinum RTD with 6" Long, 1/8" Diameter Probe RoHS compliant
    PRTF-11-2-100-1/8-12-E-GG    Consult sales   100 Ohm, Class B DIN Platinum RTD with 12" Long, 1/8" Diameter Probe RoHS compliant
 Most Popular Accessories
Click to expand/minimize a list of what others bought with the CN1A-RTD  CN1A-RTD 2 weeks   445.00    1/16 DIN On-Off LCD Temperature Controller RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the HH804U  HH804U 2 weeks   350.00    Precision Handheld Thermometer RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the OM-CP-QUADRTD  OM-CP-QUADRTD    Consult sales   4-Channel Temperature Data Logger Not RoHS compliant
    DP460-RTD    Consult sales   Economical Temperature Meter Not RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note:
Standard: To order 2-wire sensors, change "-2" to "-1" in the model number and at the same price.To order 4-wire sensors, change "-2" to "-3" in the model number and add $5 to the price. To order probes in intermediate lengths (2" minimum), change model number and use next longer probe price. For probe lengths over 24", change length in model number and add $1 per inch of probe length. For cables longer than 40", add cable length to end of the model number and add $1 per foot.
Metric: To order probes in intermediate lengths (50 mm minimum), change length in model number and use next longer probe price. For probe lengths over 600 mm, change length in model number and add $1 per 25 mm of probe length. For cables longer than 1 m, add cable length to end of model number and add $3 per meter.
For MTP or OTP connectors, add "-MTP" or "-OTP" to model number and $8.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

This product page contains items (OM-CP-QUADRTD) that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Part Number Builder
(1) (2) (3)   
P
P
R
R
T
T
F
F
-
-
1
1
1
1
-
-
2
2
-
-
1
1
0
0
0
0
-
-
-
-
-
-
E
E
-
-
G
G
G
G
Qty:

Option Descriptions
(1) Probe Diameter
  Select
1/8 for 1/8in. probe diameter
3/16 for 3/16in. probe diameter
1/4 for 1/4in. probe diameter
M30 for 3mm probe diameter
M45 for 4.5mm probe diameter
M60 for 6mm probe diameter
(2) Sheath Length
  Select
6 for 6in. sheath
9 for 9in. sheath
12 for 12in. sheath
18 for 18in. sheath
24 for 24in. sheath
150 for 150mm sheath
225 for 225mm sheath
300 for 300mm sheath
450 for 450mm sheath
600 for 600mm sheath
(3) Optional Connectors
  Select
Nothing(leave field blank) for None
-MTP for MTP Connector
-OTP for OTP Connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PR-26 Series PR-26 Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
PR-25CU Series PR-25CU Series:
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested
CN1A Series CN1A Series:
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs
HH804U and HH805U HH804U and HH805U:
High Accuracy PT100 RTD Input Thermometers
OM-CP-QUADRTD OM-CP-QUADRTD:
4-Channel Temperature Data Logger
Part of the NOMAD® Family
DP460-T DP460-T:
1/8 DIN Economical Temperature Meter - Discontinued
PRTF-11 Series PRTF-11 Series:
RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated Cables
PRTF11-E-SB Series PRTF11-E-SB Series:
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables
PRTF-E-BX PRTF-E-BX:
RTD Probes with Transitions and Stainless Steel BX Armor Cable for Industrial Applications
PR-11 PR-11:
General Purpose RTD (PT100) Probe with Metal Strain Relief
Temperature Controllers Product Finder Temperature Controllers Product Finder:
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
Data Acquisition System Product Finder Data Acquisition System Product Finder:
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
   
Keywords:Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137, process instrumentation thermocouple specifications

   Back to topBack to top