|
|
|
|
|
|
|
|
Includes a Transition Fitting and Strain Relief Spring
|
|
Contain Precision 100 Ohm Class B DIN Platinum Thin Film Elements
|
|
Temperature Range -50 to 500ºC
|
|
Available in 1/4", 3/16", 1/8", 3mm, 4.5mm and 6mm Diameters and Various Lengths
|
|
Supplied with 2-, 3- or 4-Wire Fiberglass Insulated and Jacketed Stainless Steel Braided Cable
|
|
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
|
|
Also Available With PFA Insulated Cables (260ºC Maximum Temperature), Fiberglass Insuated Cables (-GG) or Fiberglass Cables With BX Amored Hose (-BX). Fiberglass Cables have 500ºC Maximum Temperature, See Individual Product Sheets
|
View related products - RTD (PT100) Probes, Elements and Assemblies
|
| |
|
|
|
These RTD Probes are similar to our PRTF-10 sensors except for the addition of a transition fitting and strain relief spring. Manufactured with 100 ohm Class B DIN platinum thin film elements, these sensors provide a lower cost option to our "PR" line of RTD sensors and can be used in a wide variety of applications. The use of fiberglass insulated and jacketed cable increases the maximum temperature rating of this sensor to 500C, and the addition of a stainless steel overbraid provides improved abrasion resistance to the extension cable.
This product is also available with a PFA insulated and jacketed cable, fiberglass insulated and jacketed cable, or a fiberglass insulated cable and square locked hose.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Standard: To order 2-wire sensors, change "-2" to "-1" in the model number at the same price. To order 4-wire sensors, change "-2" to "-3" in the model number and add $5 to the price. To order probes in intermediate lengths (2" minimum), change model number and use next longer probe price. For probe lengths over 24", change length in model number and add $1 per inch of probe length. For cables longer than 40", add cable length to end of the model number and add $2.50 per foot. Metric: To order probes in intermediate lengths (50 mm minimum), change length in model number and use next longer probe price. For probe lengths over 600 mm, change length in model number and add $1 per 25 mm of probe length. For cables longer than 1 m, add cable length to end of model number and add $7.50 per meter. For MTP or OTP connectors, add "-MTP" or "-OTP" to model number and $8. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Sheath Diameter
|
|
Select 1/4 for for 1/4 inch Diameter 3/16 for for 3/16 inch Diameter 1/8 for for 1/8 inch Diamater M60 for for 6mm Diameter M45 for for 4.5mm Diameter M30 for for 3mm Diameter
(2)
|
Sheath Length
|
|
Select 6 for for 6 inch Length 9 for for 9 inch Length 12 for for 12 inch Length 18 for for 18 inch Length 24 for for 24 inch Length 150 for for 150mm Length 225 for for 225mm Length 300 for for 300mm Length 450 for for 450mm Length 600 for for 600mm Length
(3)
|
Connectors
|
|
Select Nothing(leave field blank) for Standard Unit -MTP for Miniature 3-Prong Connector (Flat Pins) -OTP for Standard 3-Prong Connector (Round PIns)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
PR-25CU Series: |
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested |
|
|
|
PR-26 Series: |
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes) |
|
|
|
MTP Series: |
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor |
|
|
|
|
|
CN1501 Series: |
1/8 DIN On-Off Temperature or Process Controllers with 5 Ramp and Soak Programs plus 2 Timers with Optional Outputs |
|
|
|
PRTF-11 Series: |
RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated Cables |
|
|
|
PRTF11-E-GG: |
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables |
|
|
|
PRTF-E-BX: |
RTD Probes with Transitions and Stainless Steel BX Armor Cable for Industrial Applications |
|
|
|
PR-11: |
General Purpose RTD (PT100) Probe with Metal Strain Relief |
|
|
|
|
Data Loggers Product Finder: |
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application |
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
|
Panel Meter Selection Guide: |
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient) |
|
|
|
|
|
|
Keywords:Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137
|
Back to top
|
|