|
|
|
|
|
The PRTXB and PRTXAL Digital Temperature Gages include a precision RTD Sensor in a rugged 316 SS sheath. The front keypad is used for power on/off, min/max functions, selection of deg F, C or K, auto shutoff times (for
battery models), calibration and configuration options. User-defined pass codes for configuration and calibration to prevent unauthorized changes.
Specifications
Ranges and Resolution: -50.0 to 200.0°C (-58.0 to 392.0°F), extrapolated range for out-of-range conditions, 0.1 degree resolution, user selectable °C or °F
Accuracy: Includes linearity, hysteresis, repeatability ±0.3°C at 0°C, ±1.1°C at 150°C, 11-point linearization
Display: 4 readings per second nominal display update rate 4-digit LCD, 0.5" H 5 character, 0.25" H alphanumeric
BL Models: Red LED backlight Batteries, Battery Life, Low Battery
Indication:
B: 2 AA alkaline (included), approx. 1000 hours
BL: 2 AA alkaline (included), approx. 150 to 750 hours depending on backlight usage, button press activates backlighting for 1 minute, low battery symbol on display
Relay Output (PRTXAL and PRTXALBL): Two independent SPDT relays 0.5A/115 Vac, 1A/24 Vdc, non-inductive
Sensor: IEC-751 Class B 100 O Platinum RTD, 0.00385 alpha curve 1/2 NPT male, 316 stainless steel, spring-loaded probe versions fit standard thermowells
Weight:
Product: 12 ounces (approx)
Shipping: 1 pound (approx)
Dimensions: Same as model PRTX-D, visit omega.com/prtxd
Housing Material: ABS/polycarbonate NEMA 4X case, rear gasket, polycarbonate label, aluminum sensor block
Storage Temperature: -40 to 95°C (-40 to 203°F)
Operating Range: -20 to 85°C (-4 to 185°F) at housing
Alarm Power (PRTXAL and PRTXALBL): 8 to 24 Vac, 50/60 Hz or 9 to 32 Vdc, reverse polarity protected 3", 2-conductor 22 AWG cable for power
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual. * Thermowell required for spring-loaded models.
Ordering Example: (1) PRTXAL-6 RTD temperature Gage with alarms, display and 6, $1,305.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Select Transmitter Type
|
|
Select B for Battery powered (no backlight) BL for Battery powered (with backlight) AL for Alarm output (no backlight) ALBL for Alarm output (with backlight)
(2)
|
Specify Length
|
|
Select 21/2 for 64 mm (2.5") 4 for 102 mm (4") 6 for 152 mm (6") 9 for 229 mm (9") 12 for 305 mm (12")
(3)
|
Spring-loaded option
|
|
Select Nothing(leave field blank) for Fixed length (not spring-loaded) -SL for Spring-loaded
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download PRTXAL Series - Digital RTD Temperature Transmitters |
Download PRTXB Series - Digital RTD Temperature Transmitters |
Related Products |
|
PRTXD Series: |
Temperature Transmitter with Display and RTD Sensor |
|
|
|
|
|
|
Back to top
|
|