More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Temperature Transmitter with Display and RTD Sensor

PRTXD Series   
1 year warranty RoHS
 
Temperature Transmitter with Display and RTD Sensor
PRTXD Series:Temperature Transmitter with Display and RTD Sensor
Click for larger image.
   
$1,025.00  PRTXD-4
Two-Wire Transmitter
4 to 20 mA Output
3 1/2 Digit Display
RTD Probe Included, Available with 4" or 12" Immersion Lengths, Fixed Length or Spring Loaded for Thermomell Use
NEMA 4X (IP66) Housing

View related products - Temperature Transmitters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The PRTXD Series are two-wire transmitters that provide a 4 to 20 mA signal representing temperature. The units include a 3 1/2 digit display and the RTD sensor. The NEMA 4X (IP66) housing protects the electronics.

Units are available with 4 inch or 12 inch fixed length or spring loaded RTD probes. Spring loaded RTD probes provide good thermal contact when used in thermowells.

SPECIFICATIONS
Sensor: 100 W RTD element, 0.00385 alpha coefficient IEC-751 class B: ±0.3°C at 0°C, ±1.1°C at 150°C
Display: 41.2 digit LCD, 1.2" digit height, 4 readings per second, nominal display update rate
Out of Range Indication:
    ALARM 1: On display above 200°C (392°F)
    ALARM 2: On display below -50°C (-58°F)
Loop Supply Voltage: Any DC supply/loop resistance that maintains 8 to 32 Vdc at gauge terminals (reverse polarity protected)
Loop Output Characteristics: 4 to 20 mA output (see chart for loop voltage characteristics), minimum 8 V required at gauge terminals at all times for proper operation
Test Function: Front panel TEST button when held, sets loop current and display to test calibration level, independent of temperature input to allow testing of system operation
Wiring Connections (See Drawing): 0.9 m (3') long, 2-conductor 22 AWG cable
Material and Color: NEMA 4X (IP66) ABS/Polycarbonate housing, light gray gasketed rear cover connection and
probe material: 1.2 NPT male hex nipple, 316 stainless steel probe sheath
Operating Temperature (Electronics): -20 to 85°C (-4 to 185°F)
Storage Temperature: -40 to 95°C (-40 to 203°F)
Weight:
    Transmitter: Approx 340 g (12 oz)
    Shipping Weight: Approx 450 g (1 lb)
Range: -50 to 200°C (-58 to 392°F)
Resolution: 0.1 degree
Accuracy: ±0.1% of span plus max sensor error of ±0.3°C at 0°C or ±1.1°C at 150°C


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PRTXD-4 8 weeks   1,025.00    RTD Temperature Transmitter 4 inches long RoHS compliancy undetermined
    PRTXD-12 6 weeks   1,060.00    RTD Temperature Transmitter 12 inches long RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PRTXD-4-SL  PRTXD-4-SL 8 weeks   1,060.00    RTD Temperature Transmitter 4 inches long with spring-loaded sensor RoHS compliancy undetermined
    PRTXD-12-SL 8 weeks   940.00    RTD Temperature Transmitter 12 inches long with spring-loaded sensor RoHS compliancy undetermined
 Optional Thermowells for 4" Long Spring Probes
Click to expand/minimize a list of what others bought with the 1/2-260S-U21/2-304SS  1/2-260S-U21/2-304SS 8 weeks   76.00    304 Stainless Steel Thermowell with 1/2 NPT Mounting Thread RoHS compliant
Click to expand/minimize a list of what others bought with the 3/4-260S-U21/2-304SS  3/4-260S-U21/2-304SS 8 weeks   76.00    304 Stainless Steel Thermowell with 3/4 NPT Mounting Thread RoHS compliant
    1-260S-U21/2-304SS 2 weeks   110.00    304 Stainless Steel Thermowell with 1" NPT Mounting Thread RoHS compliancy undetermined
    1/2-260S-U21/2-316SS 2 weeks   133.00    316 Stainless Steel Thermowell with 1/2 NPT Mounting Thread RoHS compliant
    3/4-260S-U21/2-316SS 2 weeks   107.00    316 Stainless Steel Thermowell with 3/4 NPT Mounting Thread RoHS compliant
    1-260S-U21/2-316SS 2 weeks   138.00    316 Stainless Steel Thermowell with 1" NPT Mounting Thread RoHS compliancy undetermined
 Optional Thermowells for 12" Long Spring Probes
Click to expand/minimize a list of what others bought with the 1/2-260S-U101/2-304SS  1/2-260S-U101/2-304SS 2 weeks   180.00    304 Stainless Steel Thermowell with 1/2 NPT Mounting Thread RoHS compliant
Click to expand/minimize a list of what others bought with the 3/4-260S-U101/2-304SS  3/4-260S-U101/2-304SS 5 weeks   187.00    304 Stainless Steel Thermowell with 3/4 NPT Mounting Thread RoHS compliant
    1-260S-U101/2-304SS 2 weeks   246.00    304 Stainless Steel Thermowell with 1" NPT Mounting Thread RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the 1/2-260S-U101/2-316SS  1/2-260S-U101/2-316SS 10 weeks   266.00    316 Stainless Steel Thermowell with 1/2 NPT Mounting Thread RoHS compliant
    3/4-260S-U101/2-316SS 8 weeks   253.00    316 Stainless Steel Thermowell with 3/4 NPT Mounting Thread RoHS compliant
    1-260S-U101/2-316SS 8 weeks   311.00    316 Stainless Steel Thermowell with 1" NPT Mounting Thread RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operators manual.
* Spring-Loaded typically used with Thermowell
 Ordering Example: (1) PRTXD-4 RTD Temperature Transmitter 4 inches long, $1,025.00

 Related Links - Related Products
 Related Products
PRTXB and PRTXAL Series PRTXB and PRTXAL Series:
Digital Temperature Gauges
260 Commodity Series 260 Commodity Series:
High Volume Low Cost Popular Commodity Thermowells
   
Keywords:Temperature Transmitter with Display and RTD Sensor, clamp on ultrasonic flow meters pocket meter

   Back to topBack to top