|
|
|
|
|
|
$361.00
PTC-1A
|
|
Compact 1/16 DIN Size
|
|
Easy 2-Button Set-Up
|
|
Clear LCD Display
|
|
Panel or Socket Mount Design
|
|
Internal Battery for Bench Set-Up
|
|
Universal Power Supply 18 to 264 Vac/dc
|
|
6 Programmable Time Ranges up to 99.9 Hrs
|
|
6 Operating Modes
|
|
Independent ON/OFF Cycling Mode
|
|
Programmable Without Power Supplied
|
View related products - Industrial Timers and Counters
|
| |
|
|
|
The PTC-1A timer is a low power, LCD control product designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability. Ideal for frequent user-adjustable applications such as hot foil printing, window sealing and environmental ovens, which often require both temperature and timing control.
The use of the PTC-SW momentary switch, included with the PTC-1A, allows cycle reset from a remote location for the PTC-1A.
The CN1A temperature controller and PTC-1A timer are low power, LCD control products designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability. They are ideal for frequent user-adjustable applications such as hot foil printing, window sealing and environmental ovens, which often require both temperature and timing control.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) PTC-1A Timer with battery for bench setup, 18 to 264 Vac/dc, $361.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
CN1A Series: |
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs |
|
|
|
|
|
|
|
Keywords:1/16 DIN LCD Industrial Timer with 6 Programmable Time Ranges, actuator linear
|
Back to top
|
|