More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/16 DIN LCD Industrial Timer with 6 Programmable Time Ranges

PTC-1A   
1 year warranty CE OmegaCare
 
Industrial Timer
PTC-1A:1/16 DIN LCD Industrial Timer with 6 Programmable Time Ranges
Click for larger image.
   
$361.00  PTC-1A
Compact 1/16 DIN Size
Easy 2-Button Set-Up
Clear LCD Display
Panel or Socket Mount Design
Internal Battery for Bench Set-Up
Universal Power Supply 18 to 264 Vac/dc
6 Programmable Time Ranges up to 99.9 Hrs
6 Operating Modes
Independent ON/OFF Cycling Mode
Programmable Without Power Supplied

View related products - Industrial Timers and Counters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The PTC-1A timer is a low power, LCD control product designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability. Ideal for frequent user-adjustable applications such as hot foil printing, window sealing and environmental ovens, which often require both temperature and timing control.

The use of the PTC-SW momentary switch, included with the PTC-1A, allows cycle reset from a remote location for the PTC-1A.

The CN1A temperature controller and PTC-1A timer are low power, LCD control products designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability. They are ideal for frequent user-adjustable applications such as hot foil printing, window sealing and environmental ovens, which often require both temperature and timing control.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the PTC-1A  PTC-1A 3 weeks   361.00    1/16 DIN industrial timer with battery for bench setup, 18 to 264 Vac/dc and PTC-SW reset switch  
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) PTC-1A Timer with battery for bench setup, 18 to 264 Vac/dc, $361.00

 Related Links - Related Products
 Related Products
CN1A Series CN1A Series:
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs
CP, DPP, RHS,RHP,RS Series CP, DPP, RHS,RHP,RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:1/16 DIN LCD Industrial Timer with 6 Programmable Time Ranges, actuator linear

   Back to topBack to top