More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/16 DIN Multi-Programmable LED Timers

PTC-20 Series   
1 year warranty CE
 
1/16 DIN Timers
PTC-20 Series:1/16 DIN Multi-Programmable LED Timers
Click for larger image.
   
$555.00  PTC-21
1/16 DIN Cutout
Three Different Models: Standard, High Performance and Repeat Cycle
Four-Digit Dual Line Display Indicates Set Value and Time Value
All Models Offer Multiple Field Programmable Modes for Operation and Time Ranges
Multiple Levels of Security Prevent Unauthorized Set Value or Parameter Changes
NEMA 4/IP65 Rated for Use in Washdown Conditions
Universal AC Supply Voltage (90 to 264 Vac) or Optional 24 Vac/Vdc Models
Front Panel Programming with an Intuitive Button-Per- Digit Interface
5 Amp Relay Output or Open Collector Output
Industry Standard 11-Pin Socket Connection (Socket Sold Separately)

View related products - Temperature & Process Meters, Industrial Timers and Counters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

If you are looking to outfit your control panel with timers that have an attractive LED display, consider the new PTC-20 series that deliver functionality at competitive prices.

Designed for you to best fit the correct timer to your application, the PTC-20 series is divided into three separate models. The PTC-21 base unit offers five field-selectable operating modes and time ranges as well as a host of other convenient features. The high performance PTC-23 model offers advanced functions such as dual setpoints and 1 ms resolution. The PTC-22 repeat cycle model provides a repeat cycle (batch stop, batch continue) and interval modes specifically tailored for cyclical operations.

With ultimate simplicity in mind, the PTC-20 series utilizes an intuitive button-per-digit method for setpoint input and easy to follow scroll-thru menus for programming. The dual line display optimizes the interface by indicating both the present time value and the setpoint, while up to 8 annunciator lights provide status. Multi-level security enables shop floor access to be custom tailored to your needs.

Intended for tough industrial conditions, the PTC-20 Series offer a NEMA-4/IP65 rated front panel and a high degree of noise immunity. Choose from models with a 5 amp relay, which can directly drive a load, or solid state outputs for high speed applications.

GENERAL SPECIFICATIONS
Supply Voltage: 90 to 240 Vac, 50/60 Hz
Power Consumption: <10 VA
Resolution: Settable for time values in hours/minutes/seconds ranges
Inputs Start and Reset: NPN or dry contact
Activation Time: 4 ms (24 Vac/Vdc units), 21 ms (85 to 264 Vac powered units)
Impedance: 10 kΩ
Front-Panel Rating: IEC IP65
Operating Temperature: 0 to 55°C (32 to 131°F)
Storage Temperature: -40 to 90°C (-40 to 194°F)
Humidity: 5 to 95% RH, non-condensing
Memory: Non-volatile Operation
Time Ranges: Hours, minutes, seconds; hours, minutes; minutes, seconds
Repeat Accuracy: ±0.01% Physical
Dimensions: 48 H x 48 W x 85 mm D (1.89 x 1.89 x 3.35")
Display: Dual-line, 4-digit, 7-segment LED, 8 mm H (0.31")
Mounting: Panel-mount 45 x 45 mm (1.77 x 1.77"), cutout or DIN rail
Wiring Connection: Screw terminals on an 11-pin socket
Weight: 100 g (3.5 oz)


Base Model PTC-21
Output:
Timed relay, DPDT (5 A)
Operating Modes (Shown): On-delay, off-delay, on-delay (interval), interval and repeat cycle


Repeat Cycle PTC-22
Inhibit:
NPN or dry contact
Outputs:
    Relay: 2 SPDT (5 A), 15 ms latency
    Transistor: NPN
Open Collector: 30 Vdc, 30 mA max
Operating Mode (Shown):
    Repeat Cycle: Batch stop, batch continue and interval


High Performance PTC-23
Inhibit:
NPN or dry contact
Outputs:
    Relay: 2 SPDT (5 A), 15 ms max latency
    Transistor:
        NPN Open Collector: 30 Vdc, 30 mA max opto isolated
Operating Modes: 17 different operating modes available (popular modes shown)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the PTC-21  PTC-21 9 weeks   555.00    Multi-programmable timer  
    PTC-22 2 weeks   705.00    Repeat cycle timer  
    PTC-23 2 weeks   700.00    High performance timer  
 Accessory
Click to expand/minimize a list of what others bought with the PTC-21-Socket  PTC-21-Socket 9 weeks   190.00    Socket for PTC-20 Series - Required for Operation  
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Manual, Related Products
 Product Manual
   Download PTC-21 Series - 1/16 DIN Multi-Display Programmable Timers
   Download PTC-22 Series - 1/16 DIN Muti-Programmable Dual Display Timer
   Download PTC-23 Series - 1/16 DIN Dual Display Timers
 Related Products
CP, DPP, RHS,RHP,RS Series CP, DPP, RHS,RHP,RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:1/16 DIN Multi-Programmable LED Timers. Models: PTC-21, PTC-22, PTC-23, resistor sensor

   Back to topBack to top