More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/8 DIN Panel-Mount Programmable Timer and Real-Time Clock - Discontinued

PTC900/PTC901 Series   
2 year warranty CE
 
Programmable Timer
PTC900/PTC901 Series:1/8 DIN Panel-Mount Programmable Timer and Real-Time Clock - Discontinued
Click for larger image.
   
1/8 DIN (50 mm x 97 mm)
6-Digit, 14.2 mm (0.56") LED Display
Green Display or Red, Sunlight-Readable Display
Elapsed Timer with Preset Capability
Counter with Preset Capability
Cycle Counting Capability
Programmable Function Keys and User Inputs
4 Setpoint Alarm Outputs
Communications and Bus Capabilities
PC Software Available for Meter Configuration
NEMA 4X (IP65)

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The PTC900 series has been discontinued. Please see the PTC-20 Series as a possible alternative or contact our sales department.

The PTC900 timer and PTC901 clock/timer offer many features and performance capabilities that suit a wide range of industrial applications. Both can function as an elapsed timer or preset timer, while the PTC901 also offers real-time clock with date capability. The Plug-in option cards allow the user to configure the meter for the present application, while providing easy upgrades for future needs. Both models can function as an elapsedtime indicator. By using 2 separate signal inputs and 23 selectable timer ranges, the meters can be programmed to meet most any timing application. With the addition of a plug-in setpoint output card, they can easily become a dual or quad output preset timer. The PTC901 can also operate as a realtime clock with the real-time clock card already installed.
The meters are capable of displaying time in 12- or 24-hour time formats. The 12-hour format can be displayed in hours and minutes, with or without an am/pm indication or in hours, minutes, and seconds. The 24-hour format can be displayed in hours and minutes or in hours, minutes, and seconds.
The PTC901 also has a calendar display in which the day, month and/or year can be displayed. The meter will recognize leap years, and can automatically adjust for Daylight Savings time. If the application calls simultaneously for a preset timer and a real-time clock, the PTC901 can handle this requirement as well. A battery-backed real-time clock plug-in card is provided with the PTC901. This card, which includes a lithium coin-cell battery, will maintain the time and date when main power is removed.
The meters accept inputs from a variety of sources, including switch contacts and outputs from CMOS or TTL circuits. The input can be configured to trigger on the edge or level of the incoming pulse. Internal jumpers are available for selecting sinking inputs (active-low) or sourcing inputs (active-high). The front panel keys and three user inputs are programmable to perform various meter functions. The meters can have up to 4 setpoint outputs, determined by the optional plug-in cards. The setpoint plug-in cards provide dual form “C” relays (5A), quad form “A” relays (3A) or either quad-sinking or quad-sourcing open collector logic outputs. The outputs can be assigned to the timer, counter, RTC date, and RTC time. The outputs can also be independently configured to suit a variety of control and alarm requirements.
Plug-in cards can also provide serial communications. These include RS232, RS485 and MODBUS. Display values, setpoint alarm values and setpoint states can be controlled through serial communications. Once the meters have been initially configured, the parameter list may be locked out from further modification entirely, or the setpoint, timer start/stop values, counter start/stop values, RTC time “set”, and display intensity can be made accessible. Lockouts are activated through a security code or user input.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Description (Display Meter Only, No Outputs)
    PTC900    Consult sales   Timer, red display, 85 to 250 Vac, 50/60 Hz  
    PTC900-LV    Consult sales   Timer, red display, 11 to 36 Vdc, 24 Vac  
    PTC900-GN    Consult sales   Timer, green display, 85 to 250 Vac, 50/60 Hz  
    PTC900-GN-LV    Consult sales   Timer, green display, 11 to 36 Vdc, 24 Vac  
    PTC901    Consult sales   Timer/real-time clock, red display, 85 to 250 Vac, 50/60 Hz  
    PTC901-LV 2 weeks   545.00    Timer/real-time clock, red display, 11 to 36 Vdc, 24 Vac  
    PTC901-GN    Consult sales   Timer/real-time clock, green display, 85 to 250 Vac, 50/60 Hz  
    PTC901-GN-LV    Consult sales   Timer/real-time clock, green display, 11 to 36 Vdc, 24 Vac  
 Optional Plug-in Output Cards (Field Installable)
 Setpoint Alarms (Only 1 Alarm Card Can Be Installed Into Base Meter)
Click to expand/minimize a list of what others bought with the LDP6-CDS10  LDP6-CDS10    Consult sales   Dual setpoint relay output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS20  LDP6-CDS20 2 weeks   153.00    Quad setpoint relay output card  
    LDP6-CDS30    Consult sales   Quad setpoint sinking open collector output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS40  LDP6-CDS40 2 weeks   122.00    Quad setpoint sourcing open collector output card  
 Communications (Only 1 Communications Card Can Be Installed Into Base Meter)*
    LDP6-CDC10 2 weeks   163.00    RS485 serial communications output card with terminal block  
    LDP6-CDC1C 2 weeks   163.00    Extended RS485 serial communications output card with dual RJ11 connector  
Click to expand/minimize a list of what others bought with the LDP6-CDC20  LDP6-CDC20 2 weeks   163.00    RS232 serial communications output card with terminal block  
    LDP6-CDC2C 2 weeks   163.00    Extended RS232 serial communications output card with 9-pin D connector  
    LDP6-CDC40 2 weeks   189.00    MODBUS communications card  
    LDP6-CDC4C    Consult sales   Extended MODBUS communications card with dual RJ11 connector  
 Accessories
    PTC9-RTC00    Consult sales   Real-Time clock card (replacement)  
All dollar amounts on this site are shown in Singapore currency.

 Note: *Software is free. Download from omega.com
Comes with complete operator’s manual.
Note: Adding option cards—meters can be fitted with up to 2 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.

 Related Links - Related Products
 Related Products
CP, DPP, RHS,RHP,RS Series CP, DPP, RHS,RHP,RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:1/8 DIN Panel-Mount Programmable Timer and Real-Time Clock, input speed sensor low pressure transmitter vacuum pressure transducer

   Back to topBack to top