More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Electronically Controlled Proportional Valves Using Solenoid Technology

PV100 Series   
2 year warranty CE RoHS
 
PV100 Series:Electronically Controlled Proportional Valves Using Solenoid Technology
Click for larger image.
   
$1,430.00  PV101-MA
Low Power Consumption
100 msec Response Time at Maximum Pressure
Stainless Steel Wetted Parts with FKM Seals
12 to 24 Vdc Power
For Clean, Dry, Non-Corrosive Gases

View related products - Valves

Click to scroll below to order See Specs PDF Manuals

The PV100 Series comprises economical proportional valves for use with gases. They combine a solenoid valve with an electronics package that digitally modulates the control signal to provide analog proportional control without the expense or complexity of stepper motors, servo valves, or other proportioning devices. The PV100 Series can be used in open- or closed-loop systems to control flow, pressure, temperature, speed, or position parameters of gases.

SPECIFICATIONS
Valve Type: 2-way normally closed
Wetted Parts: Stainless steel with FKM seals
Power: 12 to 24 Vdc
Power Consumption: 7 W maximum
Control Signals: 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA DC (specify when ordering)
Ambient Temperature Range: -10 to 50°C (14 to 122°F) media temperature
Range: -18 to 82°C (0 to 180°F)
Linear Control Range: 15 to 85% of full flow
Response Time for Complete Cycle (Off-Fully Open-Off): 40 ms @ 0 pressure; 100 ms @ max pressure
Repeatability: ±5% when in operating linear control range
Electrical Connection: 0.4 m (18") color-coded lead wires
Wiring:
   Red: DC power supply
   Gray: Control signal (+)
   Black: Common (to power and control)
Pressure Connections: 1/8 FNPT
Enclosure: General purpose, NEMA 11


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 PV101 Models with 1/32' orifice, 0.02 Cv, 200 psi max pressure
 PV101-5V 17 weeks   1,450.00    0 to 50,000 SCCM flow at max pressure, 0 to 5 Vdc control signal RoHS compliant
 PV101-10V 19 weeks   1,490.00    0 to 50,000 SCCM flow at max pressure, 0 to 10 Vdc control signal RoHS compliant
 PV101-MA 17 weeks   1,430.00    0 to 50,000 SCCM flow at max pressure, 4 to 20 mA control signal RoHS compliant
 PV102 Models with 3/64' orifice, 0.045 Cv, 100 psi max pressure
 PV102-5V 17 weeks   1,280.00    0 to 65,000 SCCM flow at max pressure, 0 to 5 Vdc control signal RoHS compliant
 PV102-10V 17 weeks   1,425.00    0 to 65,000 SCCM flow at max pressure, 0 to 10 Vdc control signal RoHS compliant
 PV102-MA 17 weeks   1,440.00    0 to 65,000 SCCM flow at max pressure, 4 to 20 mA control signal RoHS compliant
 PV103 Models with 1/16' orifice, 0.08 Cv, 60 psi max pressure
 PV103-5V 17 weeks   1,310.00    0 to 75,000 SCCM flow at max pressure, 0 to 5 Vdc control signal RoHS compliant
 PV103-10V 19 weeks   1,450.00    0 to 75,000 SCCM flow at max pressure, 0 to 10 Vdc control signal RoHS compliant
 PV103-MA 17 weeks   1,280.00    0 to 75,000 SCCM flow at max pressure, 4 to 20 mA control signal RoHS compliant
 PV104 Models with 5/64' orifice, 0.12 Cv, 40 psi max pressure
 PV104-5V 17 weeks   1,435.00    0 to 80,000 SCCM flow at max pressure, 0 to 5 Vdc control signal RoHS compliant
 PV104-10V 19 weeks   1,475.00    0 to 80,000 SCCM flow at max pressure, 0 to 10 Vdc control signal RoHS compliant
 PV104-MA 17 weeks   1,375.00    0 to 80,000 SCCM flow at max pressure, 4 to 20 mA control signal RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PV101-MA Proportional valve with 1/32'' orifice, 200 psi max. pressure and 4-20mA control signal, $1,430.00

   
Keywords:Low-cost, Electronically Controlled Proportional Valves Using Solenoid Technology, Gases Only, gas transducer ma loop calibrator pneumatic pressure transmitter process control valve signal conditioning circuits

   Back to topBack to top