More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Electronically Controlled Proportioning Valves

PV14   
5 year warranty
 
Electronically Controlled Proportioning Valves
PV14:Electronically Controlled Proportioning Valves
Click for larger image.
   
$2,425.00  PV14-B
Programmable Direct or Reverse Acting Control
Precision Control Is Achieved Via a 10-Bit Converter Controlling a 200 Step Per Revolution Motor
Rugged Construction for Industrial Applications
External Safety Override Contacts to Open/Close Valve
NEMA-4 Rating for Outdoor Use
Ideal for Liquid and Gas Applications

View related products - Valves, Regulators and I/P Converters

Click to scroll below to order See Specs PDF Manuals

An electronically controlled proportioning valve (ECV) will take an electrical input signal (usually 4 to 20 mA) and proportion the amount of flow through a pipe from fully closed to fully open. These valves are used in industrial automation controls as proportional actuators and other industrial control applications. The OmegaTM ECV valve features programmable reverse or direct acting control. Direct acting means that, as the current signal rises, the valve allows more flow, while reverse acting will decrease the flow rate with an increasing current signal. These units can also be programmed to sense a failure in the current loop and fully close/ open the valve upon the signal level’s dropping below 4.0 mA. Dry contact remote switches can be used in conjunction with the standard current signal to provide an alarm signal which fully closes/opens the valve. The rugged epoxy-coated aluminum package insures NEMA-4X protection or the powerful microprocessor and servo actuator.

SPECIFICATIONS

ELECTRONICS:
Power Supply:
12-16 Vdc @1.5 A (10 Watts typ, 23 Watts max) (2.5 Amps for ¾ valve, 38 Watts max)
Inputs: 4 to 20 mA control signal (250 Ω impedance), and dual external switch contact sensing via 5 Vdc signal
Control Modes: direct or reverse, full or split range, high or low range, fail condition open or closed
Adjustments: None
Operating Temp.: 0 to 49°C (32 to 120°F)
Enclosure: NEMA-4X, epoxy painted aluminum
Connections: ½ NPT conduit (16" 22 AWG pigtail leads)

ACTUATOR:
Type:
DC step motor, 200 steps/rev, 4 rev travel Resolution: 200:1 (0.5%) (4 steps increment)
Speed: 18 rpm
Torque: 57.5 in-oz (188 in-oz ¾ valve)

VALVE:
Type:
In-line globe
Temp.: -18 to 120°C (0 to 250°F)
Pressure: 120 psi max (70 psi on ¾ "valve)
Max Flow: GPM= Cv (DP/SG) ½ liquids; for gases use standard equation found in solenoid valve section
Wetted Parts: Ethylene propylene rubber O-ring, PTFE washer, and valve body. (Brass models have 303 SS internal trim.)

COMPLETE UNIT:
Dimensions:
216 H x 185 W x 137 mm D (8.5 x 7.3 x 5.4");
    ½ valve: 229 H x 185 W x 137 mm D (9 x 7.3 x 5.4");
    ¾ valve: 305 H x 203 W x 191 mm D (12 x 8 x 7.5")
Weight: 3.2 kg (7 lbs);
     ½ valve: 4.5 kg (10 lb);
    ¾ valve: 8.2 kg (18 lb)

U12Y100
Specifications:

Power Supply: 120 Vac or 240 Vac
Output: 12 Vdc unregulated @ 3 A Connections: 2.1 m (7') power cord, 3-pin DIN connector with 1.8 m (6') of 3-conductor 22 AWG, pigtail leads
Dimensions: 102 W x 152 L x 76 mm H (4 x 6 x 3")
Weight: 1.4 kg (3 lb)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PV14-B 6 weeks   2,425.00    ¼" Brass valve with ½ NPTF fittings and a Cv = 0.6  
    PV14-SS 2 weeks   2,860.00    ¼" 316 SS valve with ½ NPTF fittings and a Cv = 0.6  
    PV516-B 6 weeks   2,455.00    5/16" Brass valve with ½ NPTF fittings and a Cv = 1.0  
    PV516-SS 6 weeks   2,885.00    5/16" 316 SS valve with ½ NPTF fittings and a Cv = 1.0  
Click to expand/minimize a list of what others bought with the PV38-B  PV38-B 2 weeks   2,505.00    ⅜" Brass valve with ½ NPTF fittings and a Cv = 1.7  
    PV38-SS 2 weeks   3,085.00    ⅜" 316 SS valve with ½ NPTF fittings and a Cv = 1.7  
    PV12-B 2 weeks   2,845.00    ½" Brass valve with ¾ NPTF fittings and a Cv = 3.5  
    PV12-SS 2 weeks   3,745.00    ½" 316 SS valve with ¾ NPTF fittings and a Cv = 3.5  
    PV34-B 6 weeks   3,980.00    ¾" Brass valve with 1 NPTF fittings and a Cv = 6.5  
    PV34-SS 2 weeks   4,720.00    ¾" 316 SS valve with 1 NPTF fittings and a Cv = 6.5  
Click to expand/minimize a list of what others bought with the U12Y100  U12Y100    Consult sales   Unregulated power supply, 12 Vdc @ 3 Amps  
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) PV14-B PV14-B, 1/4'' brass proportioning valve, $2,425.00

   
Keywords:Electronically Controlled Proportioning Valves, proportional actuator, din rail solid state relay low cost accelerometer solenoid gas valve steam flow control water heat conductivity

   Back to topBack to top