More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Accuracy Electronic Barometer

PX02-BAR   
RoHS
 
High Accuracy Electronic Barometer
PX02-BAR:High Accuracy Electronic Barometer
Click for larger image.
   
$1,930.00  PX02K1-26A5T
High Accuracy
Broad Temperature Compensated
-18 to 66°C (0 to 150°F)
NIST Traceable Calibration Certificate
All Stainless Steel Construction
Hermetically Sealed for Harsh Environments
Cable or Connector Models
Mounting Bracket Option
See Related Links Below for Cables and Accessories

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX02 Electronic Barometer is a high accuracy, electronic barometer available in three ranges, 16-32 inHg, 26-32 inHg or 28-32 inHg (absolute pressure) for laboratory or industrial test applications. They are hermetically sealed with all stainless steel construction which make them ideally suitable for harsh industrial environments. Their high operating temperature, broad compensated range and excellent temperature compensation allow stable readings in applications with fluctuating temperatures commonly found where barometric pressure must be monitored.


The PX02-BAR is also available in metric configurations, with G1/4 or G1/8 ports, and models from 542 to 1084 hPa pressure ranges. Please see the PXM02-BAR for complete details, or contact our Pressure department for more information..

SPECIFICATIONS

0 to 5 V Model
Input, Recommended: 24 to 32 Vdc
Input, Maximum: 32 Vdc
Output, FS: 0 to 5 Vdc
Linearity: ±0.15% FS
Hysteresis: ±0.1% FS
Repeatability: ±0.05% FS
Zero Balance: 0 ±10% FS, adjustable
Thermal Effects:
   Span: 0.005% rdg/°F (0.009%/ºC)
   Zero: 0.005% FS/°F (0.009%/ºC)
4 to 20 mA Model
Input, Recommended: 10 to 40 Vdc
Input, Maximum: 40 Vdc
Output, FS: 4 to 20 mA
Accuracy: 0.25% FS, linearity, hysteresis and repeatability combined
Zero Balance: 4 mA +10% -2% FS adj
Thermal Effects:
   Span: 0.005% rdg/°F (0.009%/ºC)
   Zero: 0.005% FS/°F (0.009%/ºC)
Agency Approvals: FM Intrinsically Safe; IS/I.II.III/1/ABCDEFG

COMMON SPECIFICATIONS
Operating Temp Range: -47 to 121°C (-50 to 250°F)
Compensated Temp Range: -18 to 66°C (0 to 150°F)
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port:
   Style "K": 7/16-20 UNF female, standard
   Style "J": ; 7/16-20 UNF male
   Style "C": , 1/4 NPT male
   Style "D": , 1/4 NPT female
Electrical Connection:
   Style "0": 3 m (10 ft) cable
   Style "1": PTIH-10-6P, standard
   Style "6": mini DIN connector
Mating Connector:
   Style "1": PT06F10-6S (sold separately)
Weight: 425 g (15 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    PX02K1-16A5T 2 weeks   1,930.00    16 to 32 inHg electronic barometerwith 7/16-20 female connection, 0-5 volt output, and twist lock connector RoHS compliant
    PX02K1-16A5T-MB Consult Sales   2,015.00    16 to 32 inHg electronic barometerwith 7/16-20 female connection, 0-5 volt output, and twist lock connector and mounting bracket RoHS compliant
Click to expand/minimize a list of what others bought with the PX02K1-16AI  PX02K1-16AI Consult Sales   1,980.00    16 to 32 inHg electronic barometerwith 7/16-20 female connection, 4-20mA output, and twist lock connector RoHS compliant
    PX02K1-16AI-MB Consult Sales   2,065.00    16 to 32 inHg electronic barometerwith 7/16-20 female connection, 4-20mA output, twist lock connector and mounting bracket RoHS compliant
Click to expand/minimize a list of what others bought with the PX02K1-26AI  PX02K1-26AI Consult Sales   1,980.00    26 to 32 inHg electronic barometerwith 7/16-20 female connection, 4-20mA output, and twist lock connector RoHS compliant
    PX02K1-28A5T Consult Sales   1,930.00    28 to 32 inHg calibrated electronic barometer with 7 /16-20 internal connection, 0-5Vdc output, and a Bendix connector RoHS compliant
 ACCESSORIES
    CA-4PC20-2-010 8 weeks   218.00    10 foot, 4 conductor cable assembly for models with 5 Volt output RoHS compliancy undetermined
    CA-4PC20-2-020 6 weeks   274.00    20 foot, 4 conductor cable assembly for models with 5 Volt output RoHS compliancy undetermined
    CA-2PC24-1-010 8 weeks   219.00    10 foot, 2 conductor cable assembly for models with 4-20 mA output RoHS compliancy undetermined
    CA-2PC24-1-025 8 weeks   299.00    25 foot, 2 conductor cable assembly for models with 4-20 mA output RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) PX02K1-26AI-MB is a 26 to 32 inHg calibrated electronic barometer with 7 /16-20 internal connection, 4-20mA output, a Bendix connector and the optional mounting bracket, $2,065.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)   
P
P
X
X
0
0
2
2
-
-
Qty:

Option Descriptions
(1) Pressure Port
  Select
C for 1/4 -18 NPT-M
D for 1/4 -18 NPT-F
J for 7/16 -20 UNF-M
K for 7/16 -20 UNF-F
(2) Electrical Connection
  Select
0 for 10ft cable (std)
1 for PT1H-10-6P Connector
5 for Lightening protected Amplifier Box (no charge) (4-20 mA models only)
(3) Range (psi)
  Select
16 for 16-32 inHg
26 for 26-32 inHg
28 for 28-32 inHg
(4) Units
  Select
A for Absolute Model
(5) Output
  Select
5T for 0 to 5Vdc Output
I for 4 to 20mA Output
(6) Options
  Select
for no options
-MB for optional mounting bracket
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
CA Series CA Series:
Cable Assemblies for Pressure Transducers and Load Cells
PSS-5A PSS-5A:
Barrier Strip Style Power Supply, Provides Regulated Excitation for Strain Gages and Pressure Transducers
DP24-E DP24-E:
1/8 DIN Economical Process Meter - Discontinued
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
   
Keywords:High Accuracy Electronic Barometer

   Back to topBack to top