|
|
|
|
Submersible Level Transmitter with Surge Protection
|
Click for larger image. |
|
|
$780.00
PX633A5-003GI
|
|
Available with Accuracies of 0.5%, 0.25% and 0.1% of Full Scale
|
|
Designed for Complete Submergibility
|
|
Unique Cable Seal System Insures Water-Tight Integrity
|
|
High Static Accuracy and Repeatability
|
|
Fully Temperature Compensated
|
|
CE Certificate Included
|
|
100% Computer Tested, Calibrated and Serialized
|
|
Calibration Sheet Provided
|
View related products - Pressure Transducers
|
| |
|
|
|
Typical Applications:
• Well Monitoring
• Slug Tests
• Pump Control
• Groundwater Monitoring
• Soil Remediation
• Oceanographic Research
• Lift Stations
• Level Control
• Surface Water Monitoring
PX633 Submersible Level Transmitter is designed for dealing with the most demanding level measurement conditions.
The sensor adopts advanced microprocessor technology with comprehensive linear and temperature error compensation assuring the high precision measurements.
The probe employs full potting, reference tube condensation countermeasures, a dual seal design, and a rugged stainless steel body to assure long term reliability, performance, and stability.
The signal transmitting module has transient voltage protection to assure operation under the harsh surge voltage environments (surge protection is not guaranteed and is not covered by warranty).
An inverted cone seal extends working life of cable and transducer in conditions were the sensor may experience severe stress from turbulent process media.
PX633 Submersible level transmitter is the optimal choice to satisfy all of high demand level measuring applications.
Specifications
Accuracy: 20°C ± 5°C (68°F ± 9°)
PX633A1: 0.01% FS NLHR
PX633A2: 0.25% FS NLHR
PX633A5: 0.50% FS NLHR
Long Term Stability: ±0.2% FS/ year
Ambient temperature effects (20°C to 80°C): ±0.2% FS/10K
Power Supply Effects: ± 0.005% FS/V (Zero and Span)
Load Effect: ± 0.05% FS/kΩ (Zero and Span)
Vibration Effects: IEC61298-3/GB/T 18271.3; 20g (5-2000HZ, max<±3mm) <0.1% FS
Supply Voltage (U): 10-30 VDC
Output Signal: 4 to 20mA DC
Load Resistance Ω: <(U-10)/0.021
Maximum Current: 20.8mA
Transmission Distance: < 1000m
Power Consumption: 500mW(20.8mA output @ 24VDC)
Operating Temperature: -10 to 70°C (14 to 158°F)
Storage Temperature: -30 to 80°C (- 22 to 176°F)
Protection Class: IP68
Electrical Connection: PUR cable, outer diameter (7.5±0.2)mm
Isolation Diaphragm Material: 316 SS
Fill Fluid: Silicon oil
Sensor Seal: O-ring, FMK
Side Cover Material / Diameter: 316 SS/ 28mm
EMC Environment:
GB/T 9254/CISPR22
GB/T 17626.2/IEC61000-4-2
GB/T 17626.3/IEC61000-4-3
GB/T 17626.8/IEC61000-4-8
GB/T 17626.4/IEC61000-4-4
GB/T 17626.5/IEC61000-4-5
GB/T 17626.6/IEC61000-4-6
1.Tank Cable Clamp, PX633-CLAMP
2.Transmitter Cable
3.Level transmitter
4.Counter weight, PX633-WEIGHT
5.Cable clamp hanger, PX633-HANGER
6.Protective Tube (user provided)
7.Thread Connection, PX633-M20, other threads avaliable
Nominal Cable lengths noted, tolerance is ± 0.5m/1.5ft
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) PX633A2-100GI Submersible Level Transmitter, 0.25% FS Accuracy, 0 to 100psi (0 to 230 ft H2O) with 76 m (250’) cable., $1,370.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:Submersible Water Level Transmitter, Measure 0-5 ft to 0-690 ft of Water
|
Back to top
|
|