OMEGA’s PX921 Series Wireless Transmitters & Receivers System is designed for safe operation in tough industrial installation - without the need for hard wiring! The PX921 operates by radio telemetry. A low power RF transmitter safely transmits the signal up to 500 feet to a receiver / retransmitter where it is converted into a 4-20 mA signal. Rugged stainless steel construction featuring S.O.S. technology with a custom IC amplifier give the PX921 series high stability, low drift and long life. SOS construction uses very stable solid state silicon strain gages on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability over a wide temperature range. Additionally, the titanium diaphragm and Stainless Steel wetted parts provide maximum durability and corrosion resistance to harsh industrial chemicals.
SPECIFICATIONS
(PX921 TRANSMITTER) Excitation: Internal Battery: 10.5 to 15 Vdc (not supplied) External Supply: 10.5 to 30 Vdc Output: Local Test Voltage: 0.5 to 2.0 Vdc FS Data Transmission: Serial bit stream Data Speed: 4800/9600 baud Accuracy: Resolution: 12 bitADC Linearity and Hysteresis: 0.3% Sensing Element: 4 active-arm bridge using Silicon-on Sapphire thin-film elements Operating Temp Range: -20° to 80°C (-4° to 176°F) Compensated Temp Range: 0° to 80°C (32° to 176°F) Thermal Effects: (Over the compensated range) Span: ±0.03% FS/°C Zero: ±0.02% FS/°C Proof Pressure: 1.5 times rated pressure will not cause changes in performance beyond the specified tolerance Wetted Parts: 17-4 PH and 304 Stainless Steel and Titanium Diaphragm Body: 300 Series Stainless Steel, sealed to IP65 (NEMA 4) Electrical Connection: Internal Screw Terminals via gland Pressure Port: ½ NPT Male Weight: 1.2 kg (2.65 lb) maximum
(PX921 RECEIVER) Input: Data Transmission: Serial bit stream from PX921 Data Speed: 4800/9600 baud Output: Analog: 4 to 20 mA dc Load Driving: 1500Ω maximum Accuracy: Resolution: 12 bit DAC Linearity and Hysteresis: ±0.3% FS Body: Polycarbonate enclosure sealed to IP65 (NEMA 4X) Excitation: 10.5 to 30 Vdc UHF Radio Transmitter/Receiver: Carrier Frequency: 418 mHz Modulation Type:FM
OPERATION:
The PX921 pressure transmitter converts pressure
measurements to a digital code which is processes by the
onboard microcontroller. The microcontroller generates a
coded data frame in accordance with the protocol. This frame
is then transmitted by UHF to the PX921-R where it is
decoded, validated and converted to an analog 4 to 20 mA
signal. This signal can then be transmitted and interface with
all standard 20 mA loop instruments.
DATA TRANSMISSION:
Data is transmitted as a bit stream data frame using
asynchronousprotocol. a random delay between
transmissions minimizes collisions between adjacent streams.
Data error detection is employed to allow error free operation
in high interference environments. Indication of receipt of
uncorrupted data is provided on the PX921-R unit.
RADIO LICENSE:
No license is required with this equipment.
Data transmission is via a radio transmitter operating at a
designated low power UHF telemetry frequency. It operates in
the 418 MHz region @ 0.25 mW.
INSTALLATION:
The PX921 is simple to install and does not require additional
configuration tools. Once the PX921 has been connected to
the process fitting, configuration is easily carried out by setting
a series of miniature switches which are under the cover of
the transducer. At this stage it is possible to check the
calibration of the unit locally by measuring the voltage across
tow test points, which can then be adjusted with the zero and
span trimmers if required.
POWER SUPPLY
Units may be powered by either an internal battery (10.5 to
15 Vdc) or by an external supply voltage (10.5 to 30 Vdc). In
battery mode, a duty cycle power saving system is employed
to extend battery life.
† All dollar amounts on this site are shown in Singapore currency.
Note: Metric Ranges Available - Consult Engineering