$ 1,000.00
QF-061210
870°C (1600°F) Maximum Operating Temperature
Black Quartz Ceramic Cloth Face
Output Wavelength Between 2.5 and 6 Microns
No External Reflectors Required
View related products - Radiant Heaters
OMEGALUX™ QF Series heaters are very popular infrared panel heaters used in a wide variety of applications.
The QF series panel heaters’ radiant surface is constructed through a patented process using bonded high
temperature cloth quartz. A black coating is applied to the face of the heater for greater emissivity . A 2.5 cm
(1") thick ceramic fiber refractory board is grooved out to support the precision
resistance coils.
The resistance coil is then housed into the grooved-out refractory board. A layer of durable, high temperature,
cement is used to bond the quartz face to the resistance coils as well as to the refractory coil support.
The resistance coils used are an iron/chromium/aluminum alloy which can operate up to 1315°C (2400°F).
These are then welded to stainless terminals which are routed to the back of the heater for external electrical
connections. The welding insures the best possible electrical path. By changing to stainless buss bars and
terminals, the conductivity is increased, insuring less heat buildup in the terminals. The heater board is then
backed up by a high temperature insulation to prevent back heat loss. Finally, this is all packaged in a sturdy
aluminized steel frame.
Note : QF series heaters are intended for “radiant” heat. Never let material to be heated come into
direct contact with the face of the heater. It is recommended that overtemperature control be used to
prevent overheating.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used
by non-qualified personnel.
Width cm (in.)
Length cm (in.)
Wattage
Voltage
Phase
Without Thermowell Model No.
With Thermowell Model No.
Weight kg (lb)
10 W/in2
15 (6) 30 (12) 720 120 1 QF-061210 QF-061210-T 1.4 (3)
15 (6) 46 (18) 1080 120/240 1 QF-061810 QF-061810-T 2.0 (4.5)
15 (6) 61 (24) 1440 120/240 1 QF-062410 QF-062410-T 2.7 (6)
15 (6) 76 (30) 1800 120/240 1 QF-063010 QF-063010-T 3.4 (7.5)
15 (6) 91 (36) 2160 240/480 1 QF-063610 QF-063610-T 4.1(9)
15 (6) 122 (48) 2880 240/480 1 QF-064810 QF-064810-T 5.0 (11)
30 (12) 30 (12) 1440 240 1 QF-121210 QF-121210-T 2.7 (6)
30 (12) 46 (18) 2160 240/480 1 QF-121810 QF-121810-T 3.9 (8.5)
30 (12) 61 (24) 2880 240/480 1 QF-122410 QF-122410-T 5.0 (11)
30 (12) 76 (30) 3600 240/480 1 QF-123010 QF-123010-T 6.1 (13.5)
30 (12) 91 (36) 4320 240/480 1 QF-123610 QF-123610-T 6.8 (15)
30 (12) 122 (48) 5760 240/480 1 QF-124810 QF-124810-T 9.1 (20)
30 (12) 152 (60) 7200 240 or 480 3 QF-126010/* QF-126010/*-T 11.8 (26)
30 (12) 183 (72) 8640 240 or 480 3 QF-127210/* QF-127210/*-T 14.5 (32)
41 (16) 41 (16) 2560 240/480 1 QF-161610 QF-161610-T 4.5 (10)
61 (24) 61 (24) 5760 240 or 480 Dual QF-242410/* QF-242410/*-T 9.1 (20)
15 W/in2
15 (6) 30 (12) 1080 120/240 1 QF-061215 QF-061215-T 1.4 (3)
15 (6) 46 (18) 1620 120/240 1 QF-061815 QF-061815-T 2.0 (4.5)
15 (6) 61 (24) 2160 240/480 1 QF-062415 QF-062415-T 2.7 (6)
15 (6) 76 (30) 2700 240/480 1 QF-063015 QF-063015-T 3.4 (7.5)
15 (6) 91 (36) 3240 240/480 1 QF-063615 QF-063615-T 4.1(9)
15 (6) 122 (48) 4320 240/480 1 QF-064815 QF-064815-T 5.0 (11)
30 (12) 30 (12) 2160 240/480 1 QF-121215 QF-121215-T 2.7 (6)
30 (12) 46 (18) 3240 240/480 1 QF-121815 QF-121815-T 3.9 (8.5)
30 (12) 61 (24) 4320 240/480 1 QF-122415 QF-122415-T 5.0 (11)
30 (12) 76 (30) 5400 240/480 1 QF-123015 QF-123015-T 6.1 (13.5)
30 (12) 91 (36) 6480 240 3 QF-123615/ QF-123615/-T 6.8 (15)
30 (12) 122 (48) 8640 240 or 480 3 QF-124815/* QF-124815/*-T 9.1 (20)
30 (12) 152 (60) 10800 240 or 480 3 QF-126015/* QF-126015/*-T 11.8 (26)
30 (12) 183 (72) 12960 240 or 480 3 QF-127215/* QF-127215/*-T 14.5 (32)
41 (16) 41 (16) 3840 240/480 1 QF-161615 QF-161615-T 4.5 (10)
41 (16) 61 (24) 5760 240 or 480 Dual QF-162415/* QF-162415/*-T 6.6 (14.5)
61 (24) 61 (24) 8640 480 Dual QF-242415/480 QF-242415/480-T 9.1 (20)
20 W/in2
15 (6) 30 (12) 1440 240 1 QF-061220 QF-061220-T 1.4 (3)
15 (6) 46 (18) 2160 240/480 1 QF-061820 QF-061820-T 2.0 (4.5)
15 (6) 61 (24) 2880 240/480 1 QF-062420 QF-062420-T 2.7 (6)
15 (6) 76 (30) 3600 240/480 1 QF-063020 QF-063020-T 3.4 (7.5)
15 (6) 91 (36) 4320 240/480 1 QF-063620 QF-063620-T 4.1(9)
15 (6) 122 (48) 5760 240/480 1 QF-064820 QF-064820-T 5.0 (11)
30 (12) 30 (12) 2880 240/480 1 QF-121220 QF-121220-T 2.7 (6)
30 (12) 46 (18) 4320 240/480 1 QF-121820 QF-121820-T 3.9 (8.5)
30 (12) 61 (24) 5760 240/480 1 QF-122420 QF-122420-T 5.0 (11)
30 (12) 76 (30) 7200 240 or 480 3 QF-123020/* QF-123020/*-T 6.1 (13.5)
30 (12) 91 (36) 8640 240 or 480 3 QF-123620/* QF-123620/*-T 6.8 (15)
30 (12) 122 (48) 11520 240 or 480 3 QF-124820/* QF-124820/*-T 9.1 (20)
30 (12) 152 (60) 14400 240 or 480 3 QF-126020/* QF-126020/*-T 11.8 (26)
30 (12) 183 (72) 17280 240 or 480 3 QF-127220/* QF-127220/*-T 14.5 (32)
41 (16) 41 (16) 5120 240 or 480 Dual QF-161620/* QF-161620/*-T 4.5 (10)
41 (16) 61 (24) 7680 480 Dual QF-162420/480 QF-162420/480-T 6.6 (14.5)
61 (24) 61 (24) 11520 480 Dual QF-242420/480 QF-242420/480-T 9.1 (20)
25 W/in2
15 (6) 30 (12) 1800 120/240 1 QF-061225 QF-061225-T 1.4 (3)
15 (6) 46 (18) 2700 240/480 1 QF-061825 QF-061825-T 2.0 (4.5)
15 (6) 61 (24) 3600 240/480 1 QF-062425 QF-062425-T 2.7 (6)
15 (6) 76 (30) 4500 240/480 1 QF-063025 QF-063025-T 3.4 (7.5)
15 (6) 91 (36) 5400 240/480 1 QF-063625 QF-063625-T 4.1(9)
15 (6) 122 (48) 7200 240/480 1 QF-064825 QF-064825-T 5.0 (11)
30 (12) 30 (12) 3600 240/480 1 QF-121225 QF-121225-T 2.7 (6)
30 (12) 46 (18) 5400 240/480 1 QF-121825 QF-121825-T 3.9 (8.5)
30 (12) 61 (24) 7200 240 or 480 3 QF-122425/* QF-122425/*-T 5.0 (11)
30 (12) 76 (30) 9000 240 or 480 3 QF-123025/* QF-123025/*-T 6.1 (13.5)
30 (12) 91 (36) 10800 240 or 480 3 QF-123625/* QF-123625/*-T 6.8 (15)
30 (12) 122 (48) 14400 240 or 480 3 QF-124825/* QF-124825/*-T 9.1 (20)
30 (12) 152 (60) 18000 240 or 480 3 QF-126025/* QF-126025/*-T 11.8 (26)
30 (12) 183 (72) 21600 240 or 480 3 QF-127225/*† QF-127225/*-T 14.5 (32)
41 (16) 41 (16) 6400 240 or 480 Dual QF-161625/* QF-161625/*-T 4.5 (10)
41 (16) 61 (24) 9600 480 Dual QF-162425/480 QF-162425/480-T 6.6 (14.5)
61 (24) 61 (24) 14400 480 Dual QF-242425/480 QF-242425/480-T 9.1 (20)
*Specify voltage, i.e. insert 240 for 240 V or 480 for 480 V
†This heater has two junction boxes at opposite ends of the panel
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with mounting hardware and complete operator’s manual
Part Number Builder
Option Descriptions
(1 )
Width
Select 06 for 6 in.12 for 12 in.16 for 16 in.24 for 24 in.
(2 )
Length
Select 12 for 12 in.16 for 16 in.18 for 18 in.24 for 24 in.30 for 30 in.36 for 36 in.48 for 48 in.60 for 60 in.72 for 72 in.
(3 )
W/in2
Select 10 for 10 W/in215 for 15 W/in220 for 20 W/in225 for 25 W/in2
(4 )
Voltage
Select Nothing(leave field blank) for 120 V/240 for 240 V/480 for 480 V
(5 )
Thermowell
Select Nothing(leave field blank) for without thermowell-T for with thermowell
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Back to top