OMEGALUX™ QG Series heaters use a solid black Ceran™ glass as the emitter face. Maximum power output is 20 Watts/square
inch with a maximum operating temperature of 870°C (1600°F) on the face. An optional thermowell from the back of the heater
allows for a spring-loaded thermocouple to measure face temperature. This is the best way to use direct temperature control. The
heater is available in sizes from 152 x 305 mm (6" x 12") up to 610 x 610 mm (24" x 24"). For medium power applications requiring a
cleanable heater surface, the QG Series is ideal. For higher power applications, consider the OMEGALUX™ QC or QH Series
heaters, which have a quartz emitter face. Heaters are assembled using screws as opposed to rivets, allowing for easy
replacement of the glass in the field.
Note: QG Series heaters are intended for “radiant” heat. Never let material to be heated come in
direct contact with the face of the heater. It is recommended that overtemperature control be used
to prevent overheating.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by
non-qualified personnel.
† All dollar amounts on this site are shown in Singapore currency.
Note: Each heater comes complete with mounting hardware and complete operator’s manual. To order detachable, bayonet type temperature probe for monitoring heater temperature, order model OSK1036/BT-090-K-41/4-60-1 Ordering Example: (1) QG-242415/240 8640 Watt, 61 x 61 cm (24'' x 24''), 240 Vac single phase heater, $3,300.00
Part Number Builder
Option Descriptions
(1)
Width
Select 06 for 6 in. 12 for 12 in. 16 for 16 in. 24 for 24 in.
(2)
Length
Select 12 for 12 in. 16 for 16 in. 18 for 18 in. 24 for 24 in.
(3)
W/in2
Select 10 for 10 W/in2 15 for 15 W/in2 20 for 20 W/in2
(4)
Voltage(model specific see table above)
Select Nothing(leave field blank) for standard voltage from table above /240 for 240 V /480 for 480 V
(5)
Thermowell
Select Nothing(leave field blank) for heater without thermowell -T for with thermowell
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.