|
|
|
|
|
Used by inspectors, technicians, maintenance and
service men for general testing and checking of refrigeration,
hot asphalt, dairy and food products, air conditioning
systems, stack temperatures and hundreds of other uses where a
quick temperature indication is needed.
Made entirely of corrosion resistant Stainless Steel
(except optically clear crystal and aluminum dial).
Brightly polished head, bezel and stem for sanitation
and easy cleaning.
Ranges and °Divisions
Fahrenheit |
Range | Div. |
*25-125°F | 1° |
-40-160°F | 2° |
0-200°F | 2° |
0-250°F | 2° |
50-300°F | 2° |
50-500°F | 5° |
150-750°F | 10° |
200-1000°F | 10° |
|
Celsius |
Range | Div. |
-40-70°C | 1° |
0-100°C | 1° |
-10-110°C | 1° |
0-150°C | 1° |
0-300°C | 1° |
50-400°C | 5° |
|
Dual |
Range | Div. |
0-200°F/ -10-90°C | 2° 1° |
50-500°F/ 10-260°C | 5° |
200-1000°F/ 100-500°C | 10° |
|
*Minimum Stem Length 4"
To order Q, specify:
1. Model
2. Range
3. Stem Length
4. Mounting
To order QP, specify:
1. Model
2. Range
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) Q-0-250F-21/2-1/8 Dial Thermometer, 0-250F temp 21/2, $105.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Series
|
|
Select Q for Q Series QP for QP Series
(2)
|
Temperature Range
|
|
Select 25-125F for 25 to 125°F -40-160F for -40 to 160°F 0-250F for 0 to 250°F 0-200F for 0 to 200°F 50-300F for 50 to 300°F 50-500F for 50 to 500°F 150-750F for 150 to 750°F 200-1000F for 200 to 1000°F -40-70C for -40 to 70°C 0-100C for 0 to 100°C -10-110C for -10 to 110°C 0-150C for 0 to 150°C 0-300C for 0 to 300°C 50-400C for 50 to 400°C 0-200F/-10-90C for 0 to 200°F (-10 to 90°C) 50-500F/10-260C for 50 to 500°F (10 to 260°C) 200-1000F/100-500C for 200 to 1000°F (100 to 500°C)
(3)
|
Stem Length (For Q Model Only)
|
|
Select Nothing(leave field blank) for None -21/2 for 2 1/2 in -4 for 4 in -6 for 6 in -9 for 9 in -12 for 12 in -15 for 15 in -18 for 18 in -24 for 24 in -30 for 30 in -36 for 36 in
(4)
|
Thread (For Q Model Only)
|
|
Select Nothing(leave field blank) for None -PLAIN for Plain Bushing -1/4 for 1/4 in NPT Mounting Thread -3/8 for 3/8 in-24NF Mounting Thread -1/2 for 1/2 in NPT Mounting Thread
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:DialTempTM, Bi-Metal Stem Thermometers Models Q-(*) and QP-(*), 1.16" Head
|
Back to top
|
|