|
|
|
|
|
These small heaters are designed to prevent
condensation and to ensure a minimum
operating temperature in small enclosures.
SPECIFICATIONS
Operating Voltage: 120 to 240 Vac/Vdc* (min 110V, max 265V)
Heating Element: PTC resistor, self regulating and temperature limiting
Heater Body: Aluminium, anodized
Mounting: Screw (screws not included)
Fitting Position: Variable
Operating/Storage Temperature: -45 to 70°C (-49 to 158°F)
Protection Type/Protection Class: NEMA 1 (IP32)/II (double insulated)
Approvals: VDE + UL File No. E150057
Note: Other voltages on request * Operating with voltages below 140 Vac/Vdc reduces heating performance by approx. 10%.
Heating Capacity*: 13 W
Inrush Current Max: 3.0 A
Surface Temperature (Approx.): 170°C (338°F)
Connection: 2 x AWG 22 sheathed cable (silicone)
Weight (Approx.): 40 g (0.08 lb)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual.
|
|
|
|
|
| |
|
Keywords:Small Semiconductor Heater, Enclosure Heater,
|
Back to top
|
|
|