|
|
|
|
Paperless Recorders | Touch Screen Chart Recorders
|
Click for larger image. |
|
|
|
|
Color TFT Touch Screen Display: 4.3", 5.6" and 12.1"
|
|
Expandable Inputs and Outputs via Plug and Play I/O Cards: RD1000/2000 Series–4 Slots; RD3000 Series–16 Slots
|
|
Analog Inputs: RD1000 Series–Up to 6, RD2000 Series–Up to 24, RD3000 Series–Up to 48
|
|
User Friendly with Bar Graph, Numerical, Vertical or Horizontal Trend Display
|
|
Ethernet Interface Standard with Optional RS232/422/485 Communications
|
|
Built-In Web Server for Remote Data Monitoring
|
|
Stores Data on 256 MB Internal Flash Memory
|
|
Windows® Graphical Software Standard and Optional Software for Real Time Monitoring
|
View related products - Data Loggers
|
| |
|
|
|
The RD1000/2000/3000 Series
paperless recorders offer real
time display of data in a variety of
formats on a high resolution TFT
touch screen display. The user
friendly unit with plug and play cards
can easily be set to monitor, record,
and evaluate any application. The
user can access data on the screen,
as well as from a remote site via
the standard Ethernet, Web Server
or optional RS232/422/485 serial
interface. The historical data may
be stored in a flash ROM, compact
flash card, or collected in a remote
host PC for evaluation and print
out. The unit’s compact size saves
space and minimizes depth required
behind the panel.
Expandable Input and Output Cards
Each recorder is equipped with rear
expansion slots (RD1000/RD2000
Series has 4 slots, RD3000 Series
has 16 slots) which work flexibly
with the following plug and play I/O
cards:
Analog Input Cards (RD1000-3AI
& RD1000-6AI): These two cards
are used for 3 or 6-channel analog
inputs. Each input is isolated from
each other to avoid noise and to
ensure stable measurement.
Relay Output Card (RD1000-6R):
Each card includes 6 alarm relays.
Contacts are rated 5 A/240 Vac
Digital Input Card (RD1000-6DI):
Each card includes 6 channels.
Logic Low: -5V minimum, 0.8V
maximum, Logic High: 3.5V
minimum, 24V maximum
Combination Relay Output
and Digital Input Card
(RD1000-3R-3DI): Each card
includes 3 digital Inputs and 3 relay
outputs. For digital inputs, Logic
Low: -5V minimum, 0.8V maximum,
Logic High: -3.5V minimum, 24V
maximum. For relay outputs, the
contacts are rated 5 A/240 Vac.
Analog Output Card (RD1000-
6AO): Each card includes 6
channels. They are used for 4 to 20
mA, 0 to 20 mA current output, 0
to 5 V, 1 to 5 V, 0 to 10 Vdc voltage
output.
Communication
The standard communication
interface is Ethernet with
protocol IEEE 802.3 – 10/100
Base T. RS232/422/485 serial
communications is optional.
SPECIFICATIONS
General
Display: LCD, 65K color
Resolution: RD1000: 480 x 272;
RD2000: 640 x 480; RD3000: 1024 x 768
Backlight: LED
MTBF Backlight @ 25°C: RD1000,
RD2000: 30,000 hrs; RD3000: 60,000 hrs
CPU: ARM Cortex-A8, 1 GHz
Internal Flash Memory: 256 MB
SD Card Slot: Standard
USB Host: 2 ports (one front, one back)
Start/Stop Key: Start/stop recording and
turn off display only (for quick re-start),
does not turn off power to the unit
Web Server: The recorder trend and
digital data can be viewed in any place in
the world with the recorder connected to
Internet with a fixed IP address
Multilingual Programming:
19 languages including English,
Japanese, Chinese (simplified,
traditional), French, German, Spanish,
Swedish, Danish, Italian, Polish, Russian,
Dutch, Korean, Thai, Turkish, Portuguese,
Brazil Portuguese and Czech
PC Software: Standard software
supplied for historical data viewing and
configuration; optional Data Acquisition
Studio software for real-time monitoring;
supports Windows XP/Vista/7/8 (32-bit
and 64-bit)
Real Time Clock Accuracy vs. Temperature Inside
of Housing: 18 sec typical error per
month (10 to 40°C); 52 sec typical error
per month at 0°C or 50°C; 107 sec
typical error per month at -10°C or 60°C
Power: 90 to 250 Vac, 47 to 63 Hz,
52 VA, 26 W max; 11 to 36 Vdc, 26 VA,
26 W max (optional)
Environmental and Physical
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -30 to 70°C (-22 to 158°F)
Humidity: 20 to 90% RH (noncondensing), maximum relative
humidity of 90% RH is for ambient temperature up to 38°C (100°F)
decreasing linearly to 50% RH at 50°C (122°F)
Operation Position: no inclined restriction
Dimensions (Panel Mount Style):
RD1000/RD2000 Series:
144 H x 144 W x 189 mm D
(5.67 x 5.67 x 7.44");
RD3000 Series:
288 H x 288 W x 189 mm D
(11.34 x 11.34 x 7.44")
Standard Panel Cutout:
RD1000/RD2000 Series:
137 x 137 mm (5.39 x 5.39");
RD3000 Series: 281 x 281 mm
(11.06 x 11.06")
Mounting Depth Behind Panel:
171 mm (6.73")
Enclosure: IP65 front panel for indoor
use; IP20 housing and terminals
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual, panel mounting brackets and standard software.
Notes: Recorder offers Ethernet interface as standard. To include RS232 communications add “-RS232” suffix to model no. for an
additional cost of $185. To include RS422/485 communications add "-RS422/485" suffix to model no. for an additional cost of $185. Standard power for recorders is 90 to 250 Vac, 47 to 63 Hz. To order recorder with optional 11 to 36 Vdc power, add suffix
“-DC” to model number (no additional cost).
To include Firmware Option 1 add "-FW1" suffix to model no. for an additional cost of $365. To include Firmware Option 2 add "-FW2" suffix to model no. for an additional cost of $185. To include Firmware Option 3 add "-FW3" suffix to model no. for an additional cost of $550.
For mounting options 1 through 6 add "-1", "-2", "-3", "-4", "-5" or "-6" suffix to model no. for an additional cost of $220.
Ordering Example: (1) RD1000-SW Data Acquisition Studio Software, $880.00, plus (1) RD1006 Recorder, 6-input, 3 spare I/O slots (includes one RD1000-6AI card), $4,790.00, $880.00 + 4,790.00 = $5,670
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:Paperless Recorders, touch screen paperless recorder, chart recorder
|
Back to top
|
|