|
RD100B and RD1800B Series |
|
|
|
|
|
|
|
|
This series has been discontinued, for a potential replacement see RD5100-Series.
|
|
Digital and Bar Graph Display
|
|
1, 2, 3, 4 Continuous Pens or 6-Point Dot Printing Models (RD1800B Also Has 12, 18, 24 Dot Printing)
|
|
Universal Inputs: Thermocouple, RTD, Voltage
|
|
Programmable Input Types, Full Scale Ranges, Alarms, Chart Speed
|
|
Powerful but Easy to Use
|
|
Interactive Displays Make Setup Easy
|
|
Large, Bright Dot-Matrix Display for Data and Units
|
|
Compact—Only 220 mm (8.6") Deep
|
|
Splashproof Front Door
|
|
Fast Dot Printing—6 Channels in as Little as 10 Seconds
|
|
Removable Terminal Blocks for Easy Wiring
|
|
Optional Alarms with Remote Control
|
|
Optional RS422A/485 or Ethernet Communications
|
|
Pen Offset Compensation
|
View related products - Recorders
|
| |
|
|
|
The RD100B 100 mm (4") and
RD1800B 180 mm (7") Series
programmable chart recorders are
easy to use. They feature universal
thermocouple, RTD, and DC voltage
(mV or V) inputs, as well as an analog
bar graph and a digital display.
Each recorder can print out—at
programmed intervals or on
demand—the date and time,
channel number, scale marking,
tag number, proper engineering
units, chart speed, alarm value, and
complete program list.
The non-contact, ultrasonic
pen-position transducer is more
accurate than standard pen
mechanisms. The wear-free, brushless
DC servo-motor eliminates the need
for motor brushes, lead wire, and
connectors, and is directly mounted
to the printed circuit board. These
2 features contribute to the long,
trouble-free life of these recorders.
Optional Communication Output
The optional RS422A/485 or
Ethernet interface lets the user
connect up to 32 units on a
multidrop line to a single host
computer for data logging or
input/output of any setup parameter.
Versatile Alarm and Remote
Control Functions (Optional)
The user can select up to 4 of the
following 6 alarm types: high/low
limit, deviation high/low limit, rate of
change high/low. Optional alarm
relay contact outputs are front-panel
selectable. Also included is a
remote control feature, which lets
the user select any 5 of the
following functions through the front
keypad: recording start/stop; chart
speed change; manual printout
start; message printout start (up to
5 user-defined messages).
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each unit comes with 1 pen per channel, 1 pack of paper, mounting brackets and complete operator’s manual. OMEGACARESM extended warranty program is available for models shown on this page. OMEGACARESM covers parts, labor and equivalent loaners. Ask your sales representative for full details when placing an order.
Ordering Example: (1) RD104B 4-pen recorder with 4 alarm relays, $10,485.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Number of Input Channels/Recording Type
|
|
Select 101B for 2 Channel/100 mm (4in.) continuous 102B for 2 Channel/100 mm (4in.) continuous 103B for 3 Channel/100 mm (4in.) continuous 104B for 4 Channel/100 mm (4in.) continuous 106B for 6 Channel/100 mm (4in.) dot 1801B for 2 Channel/180 mm (7in.) continuous 1802B for 2 Channel/180 mm (7in.) continuous 1803B for 3 Channel/180 mm (7in.) continuous 1804B for 4 Channel/180 mm (7in.) continuous 1806B for 6 Channel/180 mm (7in.) dot 1818B for 18 Channel/180 mm (7in.) dot 1824B for 24 Channel/180 mm (7in.) dot
(2)
|
Options
|
|
Select Nothing(leave field blank) for no options /A1/R1 for Portable handle rubber feet power cord (110 Vac) RD100A Series only /A3/R1 for 6 alarm outputs remote control (RD106A and RD1800 Series) /A4/R1 for 12 alarm outputs remote control (RD1806 - RD1812 - RD1818 - RD1824 only) /C7 for Ethernet interface 10 Base-T /C3 for RS422A communications
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download RD1800B - User's Guide |
Download RD1800B - Operation Guide |
Download RD100B/RD1800B - Programmable Recorder Communication InterfaceCommunication Interface |
Download RD100B - Operation Guide |
Download RD100B - User's Guide |
|
|
|
|