More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

200mm (8") Single and Dual Channel Flatbed Recorders, 14 Input Ranges from 1mV to 20Vdc

RD45A & RD46A   
2 year warranty CE OmegaCare RoHS
 
Flatbed Recorder
RD45A & RD46A:200mm (8
Click for larger image.
   
14 input Ranges from 1 mV to 20 Vdc
HOME Function Returns Pen to Plot Start
GRID Function Aligns Pen to Paper Grid
Zero Suppression from –100 to 500%
Even Marker Standard
Electric Pen Lift and Remote Control Options
Pen Offset Compensation Optional

View related products - Recorders and Data Loggers

Click to scroll below to order See Specs PDF Manuals

The RD45A single channel and RD46A dual channel flatbed recorders are ideal instruments for use in research, development and production, as well as in service and education applications. Designed for ease of use, these recorders have an ergonomic shape which allows the user to easily write comments on the chart, even next to the pen.

The wide, 200 mm (8") chart is capable of recording measurements from 1 mV full scale to 20 V. Chart speeds from 0.1 mm/min to 20 mm/sec (1 mm = 0.03937") are available. The electric pen lift function will automatically lift the pens if the chart has not been advanced for 30 seconds; this will lengthen pen life, as well as keep the chart paper clean and easy to read.

The RD45A and RD46A have built-in HOME and GRID functions.
The home function is useful for comparative measurements, where the chart is rewound automatically to the same starting point. The grid function moves the pen to an exact grid line on the chart, which allows for easy repetitive measurements. As an option, pen offset compensation is available. This eliminates the recording offset caused by the distance between the two pens.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    RD45A-EPL 3 weeks   8,550.00    Single channel recorder with electrical pen lift, 200 mm (8") RoHS compliant
    RD46A-EPL 11 weeks   12,815.00    Dual channel recorder with electrical pen lift, 200 mm (8") RoHS compliant
Click to expand/minimize a list of what others bought with the RDX40-RD1  RDX40-RD1 2 weeks   164.00    6 red pens, channel 1; also event marker RoHS compliant
Click to expand/minimize a list of what others bought with the RDX40-BL  RDX40-BL 2 weeks   164.00    6 blue pens, channel 1 RoHS compliant
Click to expand/minimize a list of what others bought with the RDX40-GR  RDX40-GR 2 weeks   164.00    6 green pens, channel 1 RoHS compliant
Click to expand/minimize a list of what others bought with the RDX40-BK  RDX40-BK 2 weeks   164.00    6 black pens, channel 1 RoHS compliant
Click to expand/minimize a list of what others bought with the RDX40-RD2  RDX40-RD2 2 weeks   164.00    6 red pens, channel 2 RoHS compliant
Click to expand/minimize a list of what others bought with the RDX40-BK2  RDX40-BK2 2 weeks   164.00    6 black pens, channel 2 RoHS compliant
Click to expand/minimize a list of what others bought with the RDX40-RP  RDX40-RP 2 weeks   405.00    10 rolls of chart paper, 25 m (82') each RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note:
* One Pen Offset Compensation module required in RD46A for POC feature or one per channel for RS-232 data transmission. Transmission of data occurs after each step of the chart drive.
Each recorder comes with one pen for each channel, one 25 m (82') roll of paper, power cord, fuse, input adaptor connectors and complete operator’s manual.

   
Keywords:200mm (8") Single and Dual Channel Flatbed Recorders, 14 Input Ranges from 1mV to 20Vdc, Models RD45A, RD46A

   Back to topBack to top