More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Hybrid Chart Recorder, 250 mm (10")

RD5100 Series   
2 year warranty OmegaCare
 
Chart Recorder
RD5100 Series:Hybrid Chart Recorder, 250 mm (10
Click for larger image.
   
High Speed Scanning at 36 Points/Sec and High-Speed Recording
High Accuracy of 0.05%
Various Industrial Values Can be Measured at the Same Time with Selectable Ranges
Superior Ease of Operation
Engineering Port is Provided (USB)
Anti-Noise Countermeasures
Communication Interfaces are Available
Recording and Calculation of Data Communication Input

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals

RD5100 series chart recorders are 250 mm (10") hybrid recorders with multi-range input. Innovative design high performance recorder provides high accuracy, ±0.05%; high speed scanning, 0.1 second for 36 points and high speed recording, 1 line in 3 seconds. Simple operational keys and PC setting functions drastically improved usability of recording system.

SPECIFICATIONS
Input
Number of Measuring Points: 12, 24 and 36 points
Input Types: Universal (refer to the table of inputs)
Range Setting: Input type and range are set with front keys
Scale Setting: The minimum and maximum values and unit are set for each point with front keys
    Setting Range: -30,000 to 30,000
    Decimal Points: Optional setting
Indication Accuracy: Refer to the table of inputs on page S-35d
Temperature Drift: 0.1% FS/ 10°C
Measuring Period: 0.1 sec/channel
Reference Junction Compensation Accuracy:
    K, E, J, T, N, Platinel II: ±0.5°C (33°F) or less [0°C (32°F) or more when measuring]
    R, S, WRe5-WRe26, NiMo-Ni, U, L: ±1.0°C (34°F) or less [only when the ambient temperature is 23°C (73°F) ±5°C (41°F)]
Input Resolution: Approx. 1/40,000 (standard range conversion)
Burnout: Select with/without burnout for each input
Allowable Signal Source Resistance: Thermocouple Inputs, DC Voltage
    Input (10 mV): 500Ω or less (without burnout) DC Voltage Input (Except 10 mV): 100Ω or less     Resistance Thermometer Inputs: 10Ω or less/ line, three lines are common, Pt100, JPt100
Input Resistance:
    Thermocouple Input, DC Voltage Input:
Approx. 1MΩ
Maximum Input Applied Voltage: ±20 Vdc
Input Correction: Zero/span correction and shift correction for each channel
Maximum Common Mode Coltage: 30 Vac (support LVD)
Common Mode Rejection Ratio: 130dB
Series Mode Rejection Ratio: 50dB (only when the peak value of noise is below standard range)
Terminal Board: Detachable type, removable for wire connection

Recording Specifications
Recording System: Raster scan system, 10-color wire dot printing
Recording and Recording Color:
    Analog Recording: Color can be specified for each channel as required 10 colors (red, purple-red, orange, brown, green, yellow-green, blue-green, purple, purple-blue, black) Digital Recording and Logging
    Recording: Black
    Message Printing: Black
    List Printing: Black
Chart Paper: Fan-fold type; overall width 318 mm (12.5"), total length 20 m (65.6'); effective recording width 250 mm (10") (analog recording)
Chart Speed: 1 to 1500 mm/H [in 1 mm/H steps]
Skip Function: Analog recording, digital recording and digital display can be set independently from recording slip
Recording Compensation: Independent setting of zero spans are available

Display Specifications
Digital Display: Color LCD panel RGB (640 x 240 dot)
Display Size: 149.8 W x 57.4 mm H (5.8 W x 2.25" H)
Setting Display: Common to digital display*
Display Contents: Digital display
    Channel Display: One-point/multiple points continuous/sequential indication change Display Measuring Value of
    Each Channel: One-point/multiple points continuous/sequential indication change
    Clock Display: Hour/Minute/ Second/Tag/Unit Chart Speed Display
Status Display:
    Record On: Lights during recording; LED
    Key Lock: Lights during key lock
    Alarm: Lights during alarm activated; LED
    Chart End: Lights just before record ending
    Fail: Lights during unit abnormal time
* Sharing LED and setting display

Alarm Specifications Alarm Display: Occurrence CH No, data is displayed in red when alarm occurs
Alarm Types: High limit, low limit
Alarm Setting Method: Individual setting for each point four levels/ channels
Alarm Output: See option specification

Setting and Operational Specifications
Key Types, Operation:
    Func1: Switching each function
    Func2: Switching each function
    Enter: Setting a change of parameter for each mode
    Menu: Specifying each setting function
    Esc: Used to escape in the middle of setting
    Arrow up Used to switch channels when specifying the parameter on cursor
    Arrow down Used to switch channels when specifying the parameter on cursor
    Arrow right Used to move cursor to the right
    Arrow left Used to move cursor to the left
    Rec: Analog recording, digital recording, printing, switching chart ON/OFF
    DataP: Digital recording of latest data
    Feed: Fast-forwarding chart paper
    Shift: Specifying key
    . _ =: Setting characters of “. _ =”
    @ + -: Setting characters of “@ + -”
    0 * /: Setting parameter value 0 and character of “* / ”
    1ABC: Setting parameter value 1 and character of “ABC ”
    2DEF: Setting parameter value 2 and character of “DEF”
    3GHI: Setting parameter value 3 and character of “GHI”
    4JKL: Setting parameter value 4 and character of “JKL”
    5MNO: Setting parameter value 5 and character of “MNO”
    6PQR: Setting parameter value 6 and character of “PQR”
    7STU: Setting parameter value 7 and character of “STU”
    8VWX: Setting parameter value 8 and character of “VWX”
    9YZ: Setting parameter value 9 and character of “YZ”

Recording Operation:
    Record On/Off: Recording operation ON/OFF*
    Data Print: Printing measuring data*
    Feed: Fast-forwarding chart paper
* Two actions are taken to operate


General Specifications
Rated Power Voltage: 100 to 240 Vac (universal power supply) 50/60Hz
Maximum Power Consumption: 100V A
Reference Operating Condition:
    Ambient Temperature/Humidity Range: 21 to 25°C (70 to 77°F), 45 to 65% RH
    Power Voltage: 90 to 264V
    Power Frequency: 50/60Hz ±2%
    Attitude: Forward/Backward/left/right within 3°
    Warm-Up Time: 1 hour or longer
Normal Operating Condition:
    Ambient Temperature/Humidity Range:
0 to 40°C (32 to 104°F), 20 to 80% RH
    Power Voltage: 90 to 264V
    Power Frequency: 50/60Hz ±2%
    Attitude: Forward/backward/left/right within 3°
Transportation Condition: At the packed condition on shipment from our factory
    Ambient Temperature/Humidity< Range: -20 to 60°C (-4 to 140°F), 5 to 90%RH (no dew condensation)
    Vibration: 10 to 60 Hz, 4.9 m (16')/ S2 (0.5G or less)
    Impact: 392 m (1.3')/S2 (approx. 40G or less)
Storage Condition:
    Ambient Temperature: -20 to 60°C (-4 to 140°F), 5 to 90% RH (no dew condensation)
Working Condition:
    Working Temperature Range: 0 to 40°C (32 to 104°F)
    Working Humidity Range: 20 to 80% RH
Power Failure Protection: Programmed parameters stored into EEPROM memory clock circuit sustained for 5 years or longer by a lithium battery (at the operation of 8 hours or longer per day)
Insulation Resistance:
    Between Primary Terminals and Protective Conductor Terminals: 20MΩ or more at 500 Vdc
    Between Secondary Terminals and Protective Conductor Terminals: 20MΩ or more at 500 Vdc
    Between Primary Terminals and Secondary Terminals: 20MΩ or more at 500 Vdc
Dielectric Strength:
    Between Primary Terminals and Protective Conductor Terminals: 1 minute at 1500 Vac
    Between Secondary Terminals and Protective Conductor Terminals: 1 minute at 500 Vac
    Between Primary Terminals and Secondary Terminals: 1 minute at 1500 Vac
Note 1:
    Primary Terminals: Power terminal, alarm output terminal, output relay terminal
    Secondary Terminals: Measuring input terminal, communication terminal, external drive terminal
Note 2: When testing insulation resistance and dielectric strength, please short-circuit every terminals of primary and secondary terminals before the test; test without short-circuiting terminals can damage instruments
Case Assembly Material:
    Door (Frame): ABS resin
    Front Panel: Soda glass
    Back Case: Normal steel
Color:
    Door (Frame): White (equivalent to DIC546 1.2)
    Front Panel: Transparent
    Back Case: White (equivalent to DIC546 1.2)
Mounting: Panel mounting
Weight: About 15 kg (33 lb) (full option)
Dimensions: 400 W x 260 H x 300 mm D (15.7 W x 10.2 H x 11.8" D)
Panel Cut Dimensions: 388 x 248 mm (15.2 x 9.7")
Terminal Screws:
    Measuring Input, Alarm Terminals: M3.5
    Power, Protective Conductor Terminal, External Drive Terminal, Communication Terminal: M4
Chart Paper Illumination: White LED


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    RD5110 2 weeks   13,515.00    250 mm (10") 12-points hybrid chart recorder  
    RD5120 14 weeks   15,725.00    250 mm (10") 24-points hybrid chart recorder  
    RD5130 14 weeks   17,940.00    250 mm (10") 36-points hybrid chart recorder  
    RD5111 16 weeks   15,005.00    250 mm (10") 12-points with 12 alarms hybrid chart recorder  
    RD5112 14 weeks   15,955.00    250 mm (10") 12-points with 24 alarms hybrid chart recorder  
    RD5121 14 weeks   17,215.00    250 mm (10") 24-points with 12 alarms hybrid chart recorder  
    RD5122 14 weeks   18,170.00    250 mm (10") 24-points with 24 alarms hybrid chart recorder  
    RD5131 14 weeks   19,430.00    250 mm (10") 36-points with 12 alarms hybrid chart recorder  
    RD5132 14 weeks   20,385.00    250 mm (10") 36-points with 24 alarms hybrid chart recorder  
    RD5133 14 weeks   21,380.00    250 mm (10") 36-points with 36 alarms hybrid chart recorder  
    RD5110-COMM 14 weeks   14,490.00    250 mm (10") 12-points hybrid chart recorder with communications  
    RD5120-COMM 14 weeks   16,705.00    250 mm (10") 24-points hybrid chart recorder with communications  
    RD5130-COMM 14 weeks   18,915.00    250 mm (10") 36-points hybrid chart recorder with communications  
 Accessories
    RD5100-RC 2 weeks   600.00    10-color ribbon cassette, package of 5  
    RD5100-CP-0/100 2 weeks   960.00    Z-fold chart paper 250 mm x 20 m (9.8" x 65.6'), case of 15  
Click to expand/minimize a list of what others bought with the RD9900-ZAILA  RD9900-ZAILA 5 weeks   248.00    ZAILA data analysis software  
    RD2800-PASS 2 weeks   760.00    Parameter programming software  
    RD2800-KIDS 2 weeks   760.00    Data acquisition software  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with operator’s manual.
 Ordering Example: (1) RD5130-COMM 250 mm (10, $18,915.00
 Part Number Builder
(1) (2) (3)   
R
R
D
D
5
5
1
1
Qty:

Option Descriptions
(1) Input
  Select
1 for 12-points
2 for 24-points
3 for 36-points
(2) Output
  Select
0 for No output
1 for 12 alarms hybrid chart recorder
2 for 24 alarms hybrid chart recorder
3 for 36 alarms hybrid chart recorder
(3) Additional Option
  Select
Nothing(leave field blank) for None
-COMM for Hybrid chart recorder with communications
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download RD5100 Series - Manual for the Hybrid Chart Recorder
   Download RD5100 Series - Hybrid Chart Recorder Communication Interface Manual
   
Keywords:Hybrid Chart Recorder, 250 mm (10"), humidity hygrometer infrared temperature probe temperature humidity meter thermocouple probes

   Back to topBack to top