With its dual-function keys and
sharp display, OMEGA’s RD8250 is
a sophisticated process recorder.
The graphic user interface makes
configuration easy.
This recorder can display real-time
data in digital or trend format. Via the
front-panel USB port (order “-USB”
option), the user can upload data
from a flash memory card to a PC.
The RD8252 comes with an external
AC adaptor with univeral plug set
for 100 to 240 Vac 50/60 Hz.
Other power options include 12 to 24 Vdc
isolated input (RD8253), and a rechargeable
battery pack option (RD8252-UPS). With the
battery pack installed, the
RD8252-UPS can function for up to
8 hours, preserving data and
settings in the event of a power loss.
† All dollar amounts on this site are shown in Singapore currency.
Select 2 for Universal AC adaptor 3 for DC power 12 to 24 Vdc
(2)
Additional Option
Select Nothing(leave field blank) for None -UPS for Rechargeable battery for RD8252 unit -USB for USB communications with basic software -EI for Ethernet communications port
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.