More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Paperless Recorder

RD8250 Series   
1 year warranty CE OmegaCare
 
Paperless Recorder
RD8250 Series:Paperless Recorder
Click for larger image.
   
2 Configurable Isolated Inputs for DC Voltage and Current, Thermocouples, RTDs, Frequency, and rpm Pulse
4 Internal Alarm Setpoints
2 Alarm Relay Outputs
1 Digital Control Input
Maximum Storage Rate of 100 Samples/s
Compact Flash Cards Can Store Up to 2 Gigabytes of Data in Memory
Optional Software for Graphic Analysis, Printing, Transfer, and Exporting
Standard 1/4 DIN Panel Mount
Bright, Clear Display

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software

With its dual-function keys and sharp display, OMEGA’s RD8250 is a sophisticated process recorder. The graphic user interface makes configuration easy.

This recorder can display real-time data in digital or trend format. Via the front-panel USB port (order “-USB” option), the user can upload data from a flash memory card to a PC.

The RD8252 comes with an external AC adaptor with univeral plug set for 100 to 240 Vac 50/60 Hz. Other power options include 12 to 24 Vdc isolated input (RD8253), and a rechargeable battery pack option (RD8252-UPS). With the battery pack installed, the RD8252-UPS can function for up to 8 hours, preserving data and settings in the event of a power loss.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the RD8252  RD8252 2 weeks   1,530.00    Paperless recorder, 2 inputs, universal AC adaptor  
Click to expand/minimize a list of what others bought with the RD8252-EI  RD8252-EI 2 weeks   1,690.00    Paperless recorder, 2 inputs, universal AC adaptor with Ethernet option  
Click to expand/minimize a list of what others bought with the RD8252-UPS-USB  RD8252-UPS-USB 2 weeks   1,920.00    Paperless recorder, 2 inputs, universal AC adaptor with Rechargeable battery for DC-powered unit with USB port  
    RD8252-UPS 7 weeks   1,800.00    Paperless recorder, 2 inputs, universal AC adaptor with Rechargeable battery for DC-powered unit  
Click to expand/minimize a list of what others bought with the RD8252-USB  RD8252-USB 5 weeks   1,550.00    Paperless recorder, 2 inputs, universal AC adaptor with USB port  
    RD8253 2 weeks   1,530.00    Paperless recorder, 2 inputs, DC power  
    RD8253-EI 7 weeks   1,755.00    Paperless recorder, 2 inputs, DC power with Ethernet option  
Click to expand/minimize a list of what others bought with the RD8253-USB  RD8253-USB 7 weeks   1,680.00    Paperless recorder, 2 inputs, DC power with USB port  
 Accessories
Click to expand/minimize a list of what others bought with the RD8250-SW  RD8250-SW 2 weeks   224.00    Windows software for graphics analysis, printing and exporting  
Click to expand/minimize a list of what others bought with the RD8250-CFCR  RD8250-CFCR 7 weeks   157.00    Compact flash card reader, USB 2.0 compatible  
Click to expand/minimize a list of what others bought with the SPC14  SPC14    Consult sales   NEMA 4 (IP65) splashpoof cover  
Click to expand/minimize a list of what others bought with the RD8250-MC2048MBCF  RD8250-MC2048MBCF 2 weeks   226.00    2048 MB memory card  
Click to expand/minimize a list of what others bought with the RD8250-MC1024MBCF  RD8250-MC1024MBCF 7 weeks   197.00    1024 MB memory card  
    RD8250-MC512MBCF    Consult sales   512 MB memory card  
    RD8250-PSC-2W    Consult sales   Universal AC Adaptor 100-240VAC (replacement part)  
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) RD8252 Paperless recorder, 2 inputs, $1,530.00
 Part Number Builder
(1) (2)   
R
R
D
D
8
8
2
2
5
5
Qty:

Option Descriptions
(1) Output
  Select
2 for Universal AC adaptor
3 for DC power 12 to 24 Vdc
(2) Additional Option
  Select
Nothing(leave field blank) for None
-UPS for Rechargeable battery for RD8252 unit
-USB for USB communications with basic software
-EI for Ethernet communications port
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Paperless Recorder, USB TEMPERATURE, humidity transducer

   Back to topBack to top