|
|
|
|
|
|
$1,075.00
RDXL6SD-USB
|
|
Four Thermocouple Inputs and Two Pt100 RTD Inputs
|
|
Display and Log All 6 Channels Simultaneously or Individually
|
|
USB Interface with Free Software
|
|
MODBUS Protocol for Integration Into 3rd Party Software
|
|
Built-In Stand
|
|
Scheduled and Manual Logging Start/Stop
|
|
4 GB SD Card Stores Up to 2 Years of Data
|
|
Display Maximum, Minimum, Average and Standard Deviation
|
|
Display Temperature Difference Between Any 2 Channels
|
|
USB or Mains Powered (With Adaptor)
|
|
Alarm Indication for Each Channel
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
The RDXL6SD-USB is a six-channel touch screen data logger that accepts four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms. The intuitive touch screen interface allows each channel to be configured separately for input type, math, alarm, and display options. All six channels can be displayed and logged simultaneously or individually. Data can be logged as fast as once a second and is stored on the included 4 GB SD card in Excel compatible format.
Specifications
Inputs: 4x thermocouple inputs for use with miniature
thermocouple connectors, and 2 x spring clamp terminals for
2 or 3-wire RTDs, 28 to 16 AWG
Input Temperature Range:
Type J: -200 to 1200°C
Type K: -200 to 1372°C
Type T: -200 to 400°C
Type R: 0 to 1768°C
Type S: 0 to 1768°C
Type N: 0 to 1300°C
Type E: -200 to 1000°C
RTD: -200 to 850°C
Temperature Accuracy:
For Thermocouples: ±0.1% or 0.8°C
For RTD: ±1.0% or 1.0°C
Temperature Resolution: 0.1° for temperatures below 1000°C or °F, 1° for temperatures above 1000°C or °F
Display: 72 mm (2.83") resistive touch TFT, 320 x 240 pixels, backlit
Configurable Parameters: Temperature units, alarms, signal processing, date and time, data logging, power options, graph channels
Temperature Units: °F or °C
Alarm Configuration: 12 x alarms (2 per channel) with adjustable level, individually configurable as HI or LO
Signal Processing: Average, minimum, maximum, standard deviation, 2-channel temperature difference
Display Response Time: 1 second
Operating Temperature: 0 to 50°C (32 to 122°F)
Power Supplies: Built-in rechargeable battery, USB, or 5
Vdc adaptor (included)
Battery Life: 32 hour logging with full display brightness; up
to 96 hours while logging in power saving mode
Weight: 200 g (7 oz) without thermocouples
Dimensions: 136 W x 71 H x 32 D mm (5.35 x 2.8 x 1.25")
Data Logging Specifications
Data Logging Interval: 1 to 86,400 seconds (1 day)
Maximum SD Card Capacity: 32 GB SD Card (4 GB included)
Variables Logged: Measured temperature, cold junction temperature, alarm events
File Format: .csv (can be imported to Excel)
Configurable Parameters: Sample period, number of samples, scheduled start date and time
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 5 Vdc adaptor, 4 GB SD card, USB cable, built-in battery, and operator’s manual.
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download RDXL6SD - 6 Channel Temperature Data Logger |
Download Temperature Data Logger with USB |
Download RDXL6SD-USB Modbus Instructions |
Related Products |
|
|
RDXL-SD Series: |
Portable Thermometer/Data Loggers with SD Card and Thermocouple Input |
|
|
|
|
5LRTC, and 5SRTC Series: |
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors |
|
|
|
OM-CP-OCTPRO: |
Eight Channels Programmable Portable Data Logger |
|
|
|
|
|
|
|
Keywords:Six Channel Handheld Temperature Data Logger, PORTABLE DATALOGGER, THERMOCOUPLE LOGGER
|
Back to top
|
|