|
|
|
|
|
|
$4,645.00
RDXL8
|
|
8 Configurable Isolated Inputs for Thermocouples and DC Millivolts
|
|
27 mm (5") Display
|
|
Graphic Display of Each Input
|
|
Programmable Hi or Lo Alarm for 8 Inputs
|
|
2 GB SD Card and Software Included
|
|
Built-In Calendar Clock
|
|
USB Communication with PC for Downloading Data
|
|
Stand-Alone Operation Through Graphical Display
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
RDXL8 logger is in the end of its life cycle. As a possible substitute & upgrade, please check out Newest Released 8 Channel Thermocouple Data Logger OM-HL-EH-TC Series or 8 Channel Universal Data Logger OM-CP-OCTPRO Series for more advanced features with better price.
The RDXL8 with its high resolution
and fast analog to digital converter
will meet the data logging
requirements in most industrial
applications. The ability to show
measured values and to analyze
them on its graphical display
eliminates the need to download
collected data to a computer for
further analysis. The RDXL8 is the
perfect choice for remote logging,
and ideal for use as a mobile
measuring device for the industrial
environment. The RDXL8 series
multipoint data logger is valuable in
the industry because of their ability
to perform integrated recording,
profiling and archiving functions.
They offer display versatility and
flexible data storage.
Using a 2G SD: RDXL8 can store upto 119,836,800 points of data for 8 channels at the same time
SPECIFICATIONS
Battery Type: RDXL8: Eight 1.5V “AA” alkaline batteries (included) RDXL8CD: One 11.1v lithium battery (included)
AC Adaptor:
DC: Regulated 12V/300 mA output
AC: 110V or 220V input
Power Consumption: 100 mA (with backlight), 70 mA (without backlight) Cold Junction Compensation
Accuracy: ±0.5°C/±0.9°F
Temperature Coefficient: 0.01% of FS/°C
Isolated Input Protection Between Any Two Inputs: 350 Vp -p
Dimensions: 257 L x 155 W x 57 mm D (10.1 x 6.1 x 2.2")
Weight: 1160 g (40.9 oz) (with batteries)
Operation Environment: 0 to 50°C, 85% RH
Storage Environment: -20 to 60°C, 75% RH
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete (8) 1.5V “AA” alkaline batteries (model RDXL8 only; model RDXL8CD comes with one 11.1v lithium battery), AC adaptor, USB cable, software CD, SD card (2 GB), (8) Type K beaded wire thermocouples, carrying case, software and operator’s manuals.
Ordering Example: (1) RDXL8 Multi-input thermometer/data logger, $4,645.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download RDXL8 - Multi-Input Thermometer/Datalogger Hardware Manual |
Download RDXL8 - Multi-Input Thermometer/Datalogger Software Manual |
Related Products |
|
|
OM-CP-OCTPRO: |
Eight Channels Programmable Portable Data Logger |
|
|
|
|
|
|
Back to top
|
|