The versatile RELAY-URM Series
relay module can switch up to eight
15 A loads using low-level input
signals from PLCs, process
controllers, and indicators. Its
flexible inputs will accept a wide
variety of control signals. Selectable
input allows activation of output
relays on a direct-acting or reverseacting
signal. Similarly, input signals
can range from 5 to 24 Vdc.
Conditioning of input allows
open-collector or logic level inputs
(e.g., TTL, CMOS) from PLCs or
controllers to be used for switching output relays. In addition to working
with control/logic level signals, the
RELAY-URM can activate output
relays on contact closure.
Many process-control instruments
have low-power relays that provide
contact closure for low-amperage
switching but are not suitable for
handling heavy loads. Simply
connect the low-power relay contact
output to the RELAY-URM unit and
instantly get up to eight 15 A load
switching relays.
Input and output connections are
made through Euro-style pluggable
connectors, conveniently located on
the top and bottom of the unit. Screw-in terminals allow for quick
connect/disconnect of wires.
The unit is housed in a versatile
enclosure that can be mounted on a
DIN rail or a wall. If desired, the
same enclosure can be panel
mounted, with relay and AC and DC
supply status visible on the front.
LEDs on the front panel turn on
when a relay is energized.
Both 4- and 8-relay module units
come with a built-in universal
power supply that operates on
100 to 240 Vac. This supply provides
power to the internal electronics and
relays and puts out up to 20 W
(5 Vdc), available for
external applications.
SPECIFICATIONS Relay Specifications: Type: Electro-mechanical relay, SPDT
Current Rating: 15 A
Switched Voltage: Up to 250 Vac Coil Voltage: 5 Vdc Operating Time (Typical): 10 ms
Release Time: 5 ms
Mechanical Life Expectancy: 10 million operations
Temperature Rise: 25°C (45°F) at nominal coil voltage
Output Connections: Type: Euro-style pluggable connectors
Terminals: Screw-type
Terminal Spacing: 5 mm (0.196")
Stripped length: 6 mm (0.236")
Current Rating: 15 A
Wire Size: 22-14 AWG Input Connections: Type: Euro-style pluggable connectors
Terminals: Screw-type
Terminal Spacing: 3.51 mm (0.137")
Stripped Length: 7 mm (0.275")
Current Rating: 8 A
Wire Size: 28-16 AWG Power Supply: Universal Input: 100 to 240 Vac Power: 25 W
Overvoltage Protection: 115 to 135% of output
Leakage Current: Less than 0.5 mA
Efficiency: 75 to 78% typical
Output Termination: Euro-style screw terminal; dual supply output available (consult Engineering)
Dimensions: Case: 114 L x 69 W x 140 mm D (4.5 x 2.7 x 5.5")
Bezel size: 76 W x 146 H x 1.5 mm D (3.0 x 5.75 x 0.06")
Weight: 0.9 kg (2 lb)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual. Ordering Example: (1) RELAY-URM-400 Universal mechanical 4-relay module, $392.00