More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges

RG-2500   
1 year warranty RoHS
 
Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges
RG-2500:Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges
Click for larger image.
   
Choose from 8 and 12" Orifice Models
Heated Models Available for Snowfall Collection

View related products - Weather Monitoring Stations

Click to scroll below to order See Specs PDF Manuals

The RG-2500 tipping bucket rain gauge is a dependable instrument used for measuring precipitation. Rainfall that enters the 20 or 30 cm (8 or 12") funnel collector is directed to the tipping bucket assembly. When an incremental amount of precipitation has been collected 0.01", the bucket assembly tips and activates a magnetic reed switch. The sample is discharged through the bas of the gauge. a momentary electrical contact is provided for each increment of rainfall. The contact closure is used to operate a data acquisition system. The RG-2500E is used where 115Vac is available and precipitation is often in the form of snow. A heating kit has been added to the basic RG-2500 rain gauge to provide capability for measuring snowfall.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    RG-2500 5 weeks   2,095.00    Rain gauge, 20 cm (8') orifice, tips at 0.01' RoHS compliant
    RG-2500-12 5 weeks   2,795.00    Rain Gauge, 30 cm (12') orifice, tips at 0.01' RoHS compliant
    RG-2500E 5 weeks   2,970.00    Heated rain gauge, 20 cm (8') orifice, tips at 0.01' RoHS compliant
    RG-2500E-12 5 weeks   3,490.00    Heated rain gauge, 30 cm (12') orifice, tips at 0.01' RoHS compliant
    RG-2500M 5 weeks   2,095.00    Rain gauge, 20 cm (8') orifice, tips at 1 mm RoHS compliant
    RG-2500M-12 5 weeks   3,490.00    Rain gauge, 30 cm (12') orifice, tips at 1 mm RoHS compliant
    RG-2500ME 5 weeks   2,970.00    Heated rain gauge, 20 cm (8') orifice, tips at 1 mm RoHS compliant
    RG-2500ME-12 5 weeks   3,490.00    Heated rain gauge, 30 cm (12') orifice, tips at 1 mm RoHS compliant
 Accessories
    RG-2595 5 weeks   465.00    Rain gauge calibrator RoHS compliant
    RG-952 5 weeks   1,525.00    Rain gauge wind screen with 24 legs RoHS compliant
    RG-2500-MP 5 weeks   228.00    Mounting plate for 8' rain gauge RoHS compliancy undetermined
    RG-2500-MP-12 5 weeks   455.00    Mounting plate for 12' rain gauge RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the OM-CP-IFC110  OM-CP-IFC110    Consult sales   Windows Software for Event Datalogger (includes 3.7m (4') RS232 cable with DB9F termination, battery, and operator's manual) Not RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 7.6m (25') signal cable, mounting feet, and operator's manual.

Heated units also include 7.6m (25') power cable.

Optional Event Datalogger Software comes complete with 3.7m (4;) RS232 cable with DB9F termination, battery, and operator's manual.


 Ordering Example: (1) RG-2500 Rain gauge, with 20 cm (8'') orifice, tips at 0.01'', $2,095.00

   
Keywords:Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges

   Back to topBack to top