More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Humidity & Temperature Sensor with USB Output

RH-USB   
1 year warranty
 
Relative Humidity & Temperature Sensor with USB Output
RH-USB:Humidity & Temperature Sensor with USB Output
Click for larger image.
   
We’re sorry, but the item is on a temporary hold. Please contact Sales for possible availability.
USB Probe for Humidity and Temperature
Free Software Converts Your PC into a Humidity and Temperature Meter, Data Logger or Chart Recorder
Accurate to ±3% Relative Humidity, ±1°C (±1.8°F) Temperature
316 SS Housing and Removable Stainless Steel Sensor Filter
Suited for Wall or Duct Mounting

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The RH-USB relative humidity/ temperature sensor provides a standard USB output that directly feeds relative humidity and temperature directly into your PC. The free software displays,datalogs, and graphs the measurements. The compact design is ideal for wall or duct mounting. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a simple installation with a direct USB connection. The free user software converts your PC into both a humidity and temperature meter, chart recorder or data logger. The design features a 316 SS NEMA 4 (IP66) housing. A mounting kit is also available that allows for wall or duct mounting.

SPECIFICATIONS
Temperature:
    Range: -17 to 49ºC (1 to 120ºF)
    Accuracy: ±1ºC (±1.8°F)
Relative Humidity:
    Range: 2 to 98% RH
    Accuracy: ±3% RH (@ 15 to 90% RH)
Repeatability: ±1% RH
PC Interface: USB
USB Cable: Integral to sensor, 2 m (6') (shielded) Type A plug
Software (Included): Requires Windows® 2000, XP, or Vista operating system
Housing: 316 stainless steel
Dimensions: 138 L x 16 mm D (5.5 x 0.625")
Weight: 67 g (0.18 lbs)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the RH-USB  RH-USB 2 weeks   445.00    Humidity temperature sensor with USB Output and free software  
 Accessories
Click to expand/minimize a list of what others bought with the HX70-MKIT  HX70-MKIT 2 weeks   42.00    Wall/duct mounting kit  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with an integral shielded 2 m (6') USB cable with Type-A connector, free software, removable protective sensor filter and operator’s manual.
 Ordering Example: (1) HX70-MKIT Wall/duct mounting kit, $42.00,  plus (1) RH-USB USB Output RH/temp sensor, $445.00, $42.00 + 445.00 = $487

 Related Links - Related Products
 Related Products
PX409-USB PX409-USB:
Pressure Transducer - Discontinued
TJ-USB Series TJ-USB Series:
USB Thermocouple Probe
   
Keywords:Relative Humidity USB, humidity sensor, temperature usb sensor, temp sensor, humidity usb sensor, analog sensors relative humidity strain gage measurements thermostat temperature sensor

   Back to topBack to top