OMEGA’s compact and low cost
RH1362P is ideal for applications
requiring display and printing of
relative humidity and temperature
measurements. It offers a triple
display to show the temperature and
humidity from a handheld probe and
can display data from a separate K
type thermocouple connected via a
standard SMP type miniature
connector to the T2 input. A built-in
thermal printer makes hard copies
of the RH and temperature
measurements, which can be taken
at selected intervals. Parameters
printed are time, date, temperature,
RH and channel number. Battery
powered or optional AC adaptor.
Free Thermocouple Included: This model includes a free
1 m (40") Type K insulated beaded wire
thermocouple with subminiature connector and
wire spool caddy (1 per channel).
SPECIFICATIONS Display: Triple 4-digit LCD Sampling Rate: 1 sample per second Power Requirement: Six 1.5V, "AAA" alkaline batteries (included) or optional 9 Vdc adaptor/500 mA minimum Battery Life: Approx. 90 hours (interval printing = 60 minutes, excluding beeper) 100 hours (without printing and beeper) Printing Interval: 6 sec to 59 min 59 sec Operating Temperature and Humidity: 0 to 50°C (32 to 122°F) below 90% RH Storage Temperature and Humidity: -10 to 60°C (14 to 140°F) below 70% RH Dimensions: 193 L × 74 W × 37 mm H (7.60 x 2.91 x 1.46") Probe: 160 L × 13 mm D (6.30 x 0.51") Cable: 1 m (3.3') Weight: Approx 430 g (15 oz) with batteries and thermo-paper Printer: Thermo-printing type with 16 characters per line using 38 mm (1.5") width plain thermal paper
Humidity
Range: 10% to 95% RH Resolution: 0.1% RH Accuracy: ±3% RH from 30% to 95% RH, ±5% RH from 10% to 30% RH
Temperature (T1)
Range: -20 to 60°C (-4 to 140°F) Resolution: 0.1°C/0.1°F Accuracy: ±0.8°C, ±1.5°F Dew Point Range: -44.0 to 58.5°C (-47.2 to 137.3°F) Accuracy: 1.0°C/1.8°F
Temperature (T2)
Range: -200 to 1333°C (-328 to 2431°F) Resolution: 0.1°C from -200 to 999°C; 0.1°F from -328 to 999.9°F, other is 1°C, 1°F Accuracy: -50 to 200°C (-58 to 392°F) ±0.2% rdg +1.8°C; -50 to 500°C (-58 to 932°F) ±0.1% rdg +0.8°C; 500 to 1333°C (932 to 2431°F) ±0.2% rdg +1.8°C; -50 to 164°C (-58 to 328°F) ±0.2% rdg + 3°F); -50 to 538°C (-58 to 1000°F) ±0.1% rdg +1.6°F); 538 to 1333°C (1000 to 2431°F) ±0.2% rdg +3°F) Temperature Coefficient: 0.1 times the applicable accuracy specification per °C from 0 to 18°C and 28 to 50°C (32 to 64°F and 82 to 122°F)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with temperature/RH probe, beaded wire Type K thermocouple, carrying case, 6 "AAA" alkaline batteries, two rolls of thermal paper and operator's manual.