More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Discontinued -  Pocket Size Temperature/Humidity Data Logger

RH32   
1 year warranty CE
 
Humidity Handheld Data Logger
RH32:Discontinued -  
Pocket Size Temperature/Humidity Data Logger
Click for larger image.
   
$745.00  RH32B-C2
±2% RH Accuracy
Logs Up to 8000 Readings (Both Temperature and Humidity)
Three Types of Sensors: Built-in, Probe Type and Miniature Separate Sensor
Sensors Interchangeable
Minimum/Maximum and Average
High and Low Alarms
Optional Software (Windows 98, 98, Me, NT4.0, 2000, XP, Vista)
RS232C or RS485 Communication Standard
Reads Humidity or Dewpoint Temperature

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals

This product is no longer available


The reliable and accurate RH32 Series Temperature/Relative Humidity Meters measure and display both temperature from -10 to 50°C (14 to 122°F) and humidity from 0-100% RH. It has the datalogging capability to store up to 8000 readings of both temperature and humidity into memory. The data can be stored either manually or automatically from once a minute to once an hour over a specified time period entered in calendar time (month/day/hours/mins).

Three types of sensors are available. A built-in sensor, a small separate sensor and a probe type sensors. The model comes with one type of sensor when purchased, but all sensors can plug into the units and are easily interchangeable without special calibration.

RS232C communication interface is available along with optional software for analysis of measured data. The software allows for easy transfer of data to a computer either in real time or of data stored in memory. A trend graph can be displayed on the computer screen. The data can also be exported to a spreadsheet.

The RS485 communication allows up to 30 units to be connected to a computer for real time temperature/humidity measurement applications.

Specifications
Relative Humidity:
  Sensor: Capacitance type
  Measuring Range: 0 to 100% RH
  Accuracy Rating: 2% RH (0 to 90% RH and 25°C [76°F]), ±3% RH (90 to 95% RH and 25°C [76°F])
Temperature Coefficient: ±0.1% RH/°C (5 to 80°C [41 to 176°F])
Response Time: Within 15 seconds (90% response, 25°C constant, under 0.1 m/s ventilation)

Temperature
  Sensor: Semiconductor type temperature sensor
  Measuring Range: RH32B: -10 to 50°C (14 to 122°F), RH32S & RH32P: -40 to 80°C (-40 to 176°F)
  Accuracy: ±0.5°C from 0 to 50°C, ±1°C below 0°C or above 50°C
Sensor Interchangeability: Interchangeable by plug-in. For probe type and separate type, interchangeable including cable

Power Supply: 2 AA batteries included or 100 to 240 Vac with optional AC adaptor

Display
Current Data: Month, day, hour, minute. Temperature reading (°C or °F).
Relative humidity or dew-point temperature reading (°C or °F)


All dollar amounts on this site are shown in Singapore currency.

 Note: Software, cable, and ac power adaptor sold separately.
 Ordering Example: (1) RH32-S2-CABLE RS-232C cable, $88.00,  plus (1) RH32B-C2 Handheld logger with built in RS232C, $745.00, $88.00 + 745.00 = $833

 Related Links - Manual
 Product Manual
   Download Temp Humidity Datalogger - Function Instructions
   Download Temp Humidity Datalogger - Software Instructions
   
Keywords:Pocket Size Temperature/Humidity Handheld Data Logger, humity, humidity, hygrometer, hydrometers, relative humidity meter, hygrometer, hygrometre, humidity handheld, rh handheld, relative humidity of air, chart recorder software thermometer calibrators thermometer psychrometer touch lcd panel

   Back to topBack to top