Simultaneous Numerical and Graphical Display of Humidity and Temperature Readings, Plus Time and Date
Measures Humidity (10 to 95% RH) and Temperature (-20 to 140°F) Plus Included LabVIEW™ Based Software—Calculates and Graphs Dew Point, Wet Bulb, and GPP (Grains per Pound)
Large Dual Graphical LCD with Adjustable Vertical and Horizontal Settings
Internal Memory Records up to 49,000 Data Points
LCD Indicates Percentage of Memory Remaining
Replaceable Probe Does Not Require Recalibration
Detachable Probe Extends up to 1 m (3.3') for Measurements in Closed Environments
Audible and Visual Alarm with Hi/Low Setpoints
Output Socket Used with Optional External Alarm Module
Scroll the Cursor to Display Selected Data Recorded
Desk or Wall Mount Applications
Monitor and Record Laboratory or Clean Room Temperature and Humidity History
Record Process Conditions
Generate Warning When Conditions are Outside Required Limits
Monitor Controlled Environment Areas Such as Freezers, Storage Areas and Other Critical Areas
Store Humidity and Temperature Historical Data for Report Generation
The environmental paperless
monitor provides PC-based
remote surveillance of
environmental conditions in
critical HVAC applications
such as computer server rooms,
clean rooms, laboratories,
museums, warehouses, or any
remote facility.
View and record temperature and
relative humidity. Data points can
be transferred to PC via RS232
serial port for further analysis.
The remote (detachable) probe
senses the ambient conditions
while the LCD graphs and
provides numerical representation
of the readings. Programmable
audiovisual alarms alert the user
when ambient conditions reach
alarm presets. The optional alarm
module permits automatic relay
switching when alarm presets
are reached.
The software is a full-featured
program that allows you to set up
all data logger functions including
sampling rate, logging duration,
start mode, logging mode,
and high and low temperature
alarm values.
Specifications Relative Humidity Range: 10 to 95% Temperature Range: -20 to 140°F (-28 to 60°C) Accuracy: ±3% RH; ±1°C (±1.8°F) Dimensions: 129 x 195 x 22 mm (5 x 7.7 x 0.9") Weight: 357 g (12.6 oz)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual, built-in stand, detachable probe with 1 m (3.3') cable, RS232 cable, RS232 to USB adaptor, LabVIEW—based PC software, 100 to 240 Vac, 50/60 Hz adaptor, and 3 “AA” batteries. Ordering Example: (1) RH520 Humidity and temperature chart recorder with universal adaptor, $1,055.00
Keywords:Paperless Humidity/Temperature Chart Recorder, paperless recorder, humidity recorder, temperature recorder