High performance humidity handheld meters
available with USB or wireless
connectivity. They offer a double
display to show the temperature and
humidity from built in sensors and
can alternately display data from a
separate Type K thermocouple
connected via SMP type miniature
connector. Save function allows
storage of up to 256 readings (no
time-stamp) to internal non-volatile
memory. Software for USB and
wireless versions is included to
allow internal, external temperature,
and RH data to be recorded by a
PC. Interface cable is included with
the USB version; receiver with the
wireless version.
SPECIFICATIONS Display: 3.5" digit LCD with a maximum reading of 1999 Low Battery Indication: The "Low Battery Icon" is displayed when the battery voltage drops below the operating level Operating Environment: 0 to 50°C (32 to 122°F) at <80% RH Storage Environment: -20 to 60°C (-4 to 140°F), 0 to 70% RH with battery removed from meter Accuracy: Stated accuracy at 23°C ±5°C, <75% RH Battery: Four 1.5V "AAA" (included) Dimensions: 160 H x 83 W x 38 mm D (6.3 x 3.3 x 1.5") Weight: Approx 265 g (0.6 lb) including batteries Temperature Range: -50 to 1000°C (-58 to 1832°F) Accuracy: ±(0.1% rdg +1°C) on -50 to 1000°C; ±(0.1% rdg +2°F) on -58 to 1832°F Temperature Sensor: Thermistor temperature sensor Range: 0 to 60°C (32 to 140°F) Resolution: 0.1°C/°F Accuracy: ±2°C on 0 to 10°C, ±0.5°C on 10 to 45°C; ±2°C on 45 to 60°C; ±4°F on 32 to 50°F, ±1°F on 50 to 113°F; ±4°F on 113 to 140°F Relative Humidity Sensor: Capacitive humidity sensor Range: 0 to 100% RH, noncondensing Accuracy: ±2.5% at 25°C (77°F), 10 to 90% RH; ±5% at 25°C (77°F), 0 to 10% RH, 90 to 100% RH Sensor Response Time for 90% of Total Range: 60 sec typical Sensor Hysteresis (Excursion of 10% to 90% to 10% RH): ±1% RH typical RH820W Frequency Range: 910~920 mHz, low current consumption less than 1 mA, the transmitting distance can reach 25M
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 4 "AAA" batteries, Type K thermocouple, rubber boot and operator's manual. RS820W also comes with software and receiver, RH820U comes with software and USB cable. Ordering Example: (1) HH800-ADAPTOR AC adaptor, $41.50, plus (1) RH820U Humidity/temperature meter, $490.00, $41.50 + 490.00 = $532