Applications
• Greenhouses
• Office Environment
• Environmental Studies
• Weather Monitoring
• Food Distribution
• Labs
• HVAC Installation and Maintenance
• Art Galleries/Museums
• Hospitals and Clinics
• Printing Industry
• Store Rooms
• Department Stores
Specifications Display: 31/2 digit LCD Low Battery Indication: A symbol is displayed when the battery voltage drops below the operating level Battery Life: 200 hours, typical use Operating Ambient: 0 to 50°C (32 to 122°F), at <75% R.H. Storage Ambient: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter Accuracy: Stated accuracy at 23°C ±5°C (73°F ±9°F), <75% R.H. Dimensions: 167 H x 48 W x 24 mm D (6.57 x 1.89 x 0.95") Weight: 87 g (3 oz) incl. batteries
Temperature Sensor: Thermistor Range: -20 to 60°C (-4 to 140°F) Resolution: 0.1°C (0.1°F) Accuracy:
±0.5°C 0 to 45°C;
±1°C -20 to 0°C, 45 to 60°C;
±1°F 32 to 113°F
±2°F -4 to 32°F, 113 to 140°F
Relative Humidity: Sensor: Capacitive humidity sensor Range: 0% to 100% R.H. Resolution: 0.1% R.H. Accuracy:
±2.5% @ 25°C (77°F),
10% to 90% R.H.,
±5% @ 25°C (77°F),
0% to 10% R.H., 90% to 100% R.H. Sensor Response Time for 90% of Total Range: 60 sec typical Sensor Hysteresis (Excursion of 10% to 90% to 10% R.H.): ±1% R.H. typical
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual, magnet hanger, and batteries.