More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Portable Relative Humidity/Temperature Calibrator

RHCL-2   
 
Relative Humidity Temperature Calibrator
RHCL-2:Portable Relative Humidity/Temperature Calibrator
Click for larger image.
   
RHCL-2 field proven Optical Chilled Mirror (OCM) Technology
Completely Self- Sufficient and Portable Humidity Calibration System
Highest Accuracy Available for Both RH and Temperature (AT): RH Range: 5% to 95%
Air Temperature Range: 10°C to 50°C
Temperature and RH Controlled Independently
Automatic Correction for Mirror Contaminants
Certified Measurements Against NIST Traceable Standards

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals

The Omega RHCL-2 is a microprocessor based, programmable humidity calibration system that is at home in the metrology lab or out in the field performing on site NIST traceable humidity calibrations. The RHCL-2 is entirely self-sufficient and does not need compressed air or a water connection to operate, which allows this system to be truly portable. The system offers the highest accuracy available for both relative humidity and ambient temperature.
Temperature and relative humidity are controlled independently; therefore, you are not limited to performing calibrations at the surrounding ambient temperature.
The RHCL-2 uses an Optical Chilled Mirror (OCM) primary measurement technique for traceability and feedback control. Contributing to ease of use are features such as maintenance reducing Automatic Balance Cycle (ABC), an integral ambient temperature probe, and D2 chilled mirror sensor which are located in the sample chamber providing not only superior accuracy but the fastest response.
The RHCL-2 employs a unique control scheme for maintaining precise RH control. The system incorporates volumetric proportional control valves. By independently modulating the "Dry" and "Wet" valves from full-open to full-close, and all points between, any desired humidity can be quickly generated. Additionally, because the RHCL-2 is continuously monitoring the sample chamber conditions via its integral chilled mirror, it is able to instantaneously react to changes in humidity and maintain control stability.

SPECIFICATIONS
Range:
    RH: 5 to 95% RH @ 10 to 50°C
    Dew/Frost Point: -40 to 60°C (-40 to 140°F)
Accuracy:
    RH: ±0.5% RH @ ±0.2°C
    Dew/Frost Point: ±0.2°C nominal
Slew Rate: 1.0°C (1.8°F)/sec max, above 0°C
Repeatability: ±0.5%
Outputs: Anaolog ( 0 to 5 Vdc or 4 to 20 mA) and RS232C
Power Requirements: 100 to 240 Vac, 50 to 60 Hz, 150 W maximum
Sample Flow Rate: 1 liter/min (2.0 SCFH)
Operating Temperature (Control Unit): 0 to 50°C (32 to 122°F)
Weight: 15.4 kg (34 lb)
Dimensions: 52 W x 43.7 D x 21.7 cm H (205/8 W x 173/16 D x 89/16" H)
Enclosure: Ultra high-impact copolymer carrying case


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 RHCL-2    Consult sales   Portable Rh/Temp calibrator  
 RHCL-2-SR    Consult sales   Seals for sample chamber, qty 20  
 RHCL-2-CCB    Consult sales   Chamber covers without holes, qty 3  
 RHCL-2-DR5    Consult sales   Dessicant 5 lb jar  
All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Portable Relative Humidity/Temperature Calibrator, digital pressure gauge robotic grippers temperature calibration bath temperature sensor software

   Back to topBack to top