|
|
|
|
|
|
|
|
Pipe Line or Tank Wall Sensing
|
|
Complete with Integral Bulb and Capillary Thermostat
|
|
Setpoint Range 18°C to 204°C (0 to 400°F)
|
|
For Process Temperature Maintenance
|
|
Type RTBC-EP for Division II Areas
|
View related products - Laboratory Equipment
|
| |
|
|
|
SPECIFICATIONS
Temperature Setpoint Range: -18 to 200°C (0 to 400°F)
Ambient Temperature Range: -40 to 71°C (-40 to 160°F)
Minor Scale Divisions: 5.6°C (10°F)
Switch Rating: 22 AMPS @ 120 to 480V ac, SPDT (Type RTBC); 11 AMPS @ 120 to 250V
ac, SPDT (Type RTBC-EP)
Maximum Sensor Exposure Temperature: 230°C (450°F)
Dimensions:
Length: 13.3 cm (5.25 in.);
Width: 10.8 cm (4.25 in.);
Height when mounted on pipe: 15.9 cm (6.25 in.)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
|
|
Related Links -
Related Products
|
Related Products |
|
SRM Series: |
Self-Regulating Rapid-Trace Heating Cable/Medium Temperature |
|
|
|
SRL Series: |
Self-Regulating Heating Cable/Low Temperature |
|
|
|
|
CWM: |
Constant Wattage Heat Cable |
|
|
|
|
|