|
RTD-2 (Class B) 5-Pack Series |
|
|
|
|
RTD PT100 Sensor Probe with Lead Wires
|
Click for larger image. |
|
|
$251.00
RTD-2-F3105-36-T-B
|
|
RTD Sensor Probe In Stock for Immediate Delivery
|
|
Class “B” RTD element = ±0.12 Ohms at 0ºC) Accuracy
|
|
Sold in Economical 5 Packs and OEM Bulk Packs
|
|
Simple, Flexible Sensing Option for a Wide Variety of Measurement Applications
|
|
Stripped Leads Termination. Connector terminations also available.
|
View related products - RTD (PT100) Probes, Elements and Assemblies
|
| |
|
|
|
RTD PT100 probe sensors have Class B elements with attached lead wire in a convenient 5 pack. These OEM RTD sensors are supplied with attached lead wires for added flexibility in many replacement probe or OEM RTD sensor applications. The size of the potted junction between the lead wire and element is kept as small as possible. Note: These elements are not intended for direct immersion into liquids. Configurations below reflect 36" lead wire, Style-2 (3 Wire). 2 Wire or 4 Wire RTD probe subassemblies with long leads can also be shipped quickly.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Above models shown as three-wire configurations, for two-wire construction change the “-2” in the model number to “-1”; for four-wire construction change “-2” to “-3”. To order sensors with bare wires and connections for use to 600ºC (1112ºF), replace “-T” or “-G” in model number with “-B”. For longer lead wires, change “-36” in the model number to length desired and add $1/ft per sensor. Terminations available: “-LUG” copper lugs, add $4.50 per sensor; for “-OTP” and “-MTP” connectors add $7 per sensor. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
This product page contains items (OM-CP-QUADRTD) that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) RTD-2-1PT100K2515-36-T-B 1PT100K2515 element with 1 m (40, $510.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Wires Configuration
|
|
Select 2 for Standard 3 wires configuration 1 for 2 Wires Configuration 3 for 4 Wires Configuration
(2)
|
RTD Element Type
|
|
Select F3105 for Thin film F3102 for Thin film 1PT100K2515 for Wire-wound elements 1PT100KN2528 for Wire-wound elements.
(3)
|
Insulation Types
|
|
Select T for PFA insulated cable attached (epoxy potted) G for Fiberglass-insulated cable attached (ceramic potting) B for Bares Wires (No insulation)
(4)
|
Additional Options
|
|
Select Nothing(leave field blank) for None -LUG for Spade style terminal lugs standard termination in stripped leads -OTP for Connectors (3-wire only) -MTP for Miniature connector
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
CN1A Series: |
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs |
|
|
|
OM-CP-QUADRTD: |
4-Channel Temperature Data Logger Part of the NOMAD® Family |
|
|
|
|
DP460-T: |
1/8 DIN Economical Temperature Meter - Discontinued |
|
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Data Loggers Product Finder: |
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application |
|
|
|
Panel Meter Selection Guide: |
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient) |
|
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
|
|
|
Back to top
|
|