More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

3/8" Diameter Heart Cross-Section Tubular Heater  - Discontinued

RTU Series   
RoHS
 
Tubular Heater
RTU Series:3/8
Click for larger image.
   
INCOLOY Sheath
400 - 2500 Watts
120, 208, 240, 275 and 480 Volt
40 W/In2
11/2" Cold End (400-650 Watts)
21/8" Cold End (800 - 2,500 Watts)
1600°F Max. Sheath Temp.
Component of Radiant Heater (Type RAD and RADD)

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF

The RTU series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
• Radiant Heating in Room Ambient • Heating High Velocity Air • Low Temperature Clamp-ons

ADVANTAGES
Specially constructed to provide excellent service life in radiant heating applications.

FEATURES
Type 8 Terminals: Standard with threaded clip to facilitate wiring. Retaining Rings locate elements in radiant heater assemblies. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 11/2". See bending requirements in the Tubular Heater Overview section.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 RTU-2063AX35/120    Consult sales   400 Watt, 120 Vac RoHS compliant
 RTU-2063AX29/120    Consult sales   650 Watt, 120 Vac RoHS compliant
 RTU-2083A/120    Consult sales   800 Watt, 120 Vac RoHS compliant
 RTU-2083A/240    Consult sales   800 Watt, 240Vac RoHS compliant
 RTU-3113A/120    Consult sales   1100 Watt, 120 Vac RoHS compliant
 RTU-3113A/240    Consult sales   1100 Watt,240 Vac RoHS compliant
 RTU-3113AV/275    Consult sales   1100 Watt,275 Vac RoHS compliant
 RTU-5253M/480    Consult sales   2500 Watt, 480 Vac RoHS compliant
 RTU-8453AV/275    Consult sales   4500 Watt, 275 Vac RoHS compliant
 RTU-8453A/480    Consult sales   4500 Watt, 480 Vac RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.


   
Keywords:3/8" Diameter Heart Cross-Section Tubular Heater, instrument enclosures

   Back to topBack to top