More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Ready-Made Surface Thermocouple with Self-Adhesive Backing(ANSI) - Package of 5

SA1 SERIES   
 
SA1 SERIES:Ready-Made Surface Thermocouple with Self-Adhesive Backing(ANSI) - Package of 5
Click for larger image.
   
$183.00  SA1-J
Patented Spool Caddy
Self Adhesive thermocouple for Easy Installation
Better Than 0.3 Second Response Time
1 m (36") or 2 m (72") Color-Coded PFA Insulated Leads
Rated to 175°C (350°F) Long Term
Available in J, K, T, and E Calibrations

View related products - Thermocouples and RTDs

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

IEC Color Codes availableOMEGA’s self-adhesive thermocouple temperature sensors have now been expanded to include the popular miniature connector with our patented spool caddy. The spool caddy provides a convenient way to store the thermocouple wire that is not needed for the application.

Specifications
Thermocouple Calibrations: J (Iron-Constantan), K (CHR-AL), T (Copper Constantan), E (CHR-Constantan)
Adhesive: Silicon based cement
Maximum Temperature: 175°C (350°F) continuous
Minimum Temperature: -60°C (-75°F) continuous
Dimensions: 25 L x 19 W x 0.3 mm (1 x 0.8 x 0.01")
Laminates: High temperature polymer, and fiberglass reinforced polymer layers
Wire: 30 AWG PFA-coated
Adhesive Pad (TAP): Polymide Film with a silicone pressure sensitive adhesive.
13% Polymide, 32% Polymethyl phenylsiloxane, 54% Saturated Paper

Model No.-ANSI Color Code Wire
Gage
Length
meter(in)
Insulation
Thermocouple with Stripped LeadsThermocouple with Spool Cap ConnectorThermocouple with SMP connector and Strain Relief
SA1-J SA1-J-SC SA1-J-SRTC 30 1 (40) PFA
SA1-K SA1-K-SC SA1-K-SRTC 30 1 (40) PFA
SA1-T SA1-T-SC SA1-T-SRTC 30 1 (40) PFA
SA1-E SA1-E-SC SA1-E-SRTC 30 1 (40) PFA
SA1-J-72 SA1-J-72-SC SA1-J-72-SRTC 30 2 (80) PFA
SA1-K-72 SA1-K-72-SC SA1-K-72-SRTC 30 2 (80) PFA
SA1-T-72 SA1-T-72-SC SA1-T-72-SRTC 30 2 (80) PFA
SA1-E-72 SA1-E-72-SC SA1-E-72-SRTC 30 2 (80) PFA
SA1-J-120 - SA1-J-120-SRTC 30 3 (120) PFA
SA1-K-120 - SA1-K-120-SRTC 30 3 (120) PFA
SA1-T-120 - SA1-T-120-SRTC 30 3 (120) PFA
SA1-E-120 - SA1-E-120-SRTC 30 3 (120) PFA
Note: 2 m (80") is the longest length available with spool caddy.



NIST Traceable certification is available for this product - Consult Sales or Engineering

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Thermocouples with stripped leads
Click to expand/minimize a list of what others bought with the SA1-J  SA1-J 7 weeks   183.00    J Type Thermocouple, ANSI colour code, 1m (40") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-J-72  SA1-J-72 7 weeks   243.00    J Type Thermocouple, ANSI colour code, 2m (80") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-J-120  SA1-J-120 7 weeks   309.00    J Type Thermocouple, ANSI colour code, 3m (120") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-K  SA1-K 7 weeks   183.00    K Type Thermocouple, ANSI colour code, 1m (40") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-K-72  SA1-K-72 7 weeks   243.00    K Type Thermocouple, ANSI colour code, 2m (80") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-K-120  SA1-K-120 7 weeks   309.00    K Type Thermocouple, ANSI colour code, 3m (120") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-T  SA1-T 7 weeks   183.00    T Type Thermocouple, ANSI colour code, 1m (40") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-T-72  SA1-T-72 7 weeks   243.00    T Type Thermocouple, ANSI colour code, 2m (80") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-T-120  SA1-T-120 2 weeks   309.00    T Type Thermocouple, ANSI colour code, 3m (120") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-E  SA1-E 2 weeks   183.00    E Type Thermocouple, ANSI colour code, 1m (40") long, stripped ends, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-E-72  SA1-E-72 7 weeks   256.00    E Type Thermocouple, ANSI colour code, 2m (80") long, stripped ends, 5 pack  
    SA1-E-120 7 weeks   326.00    E Type Thermocouple, ANSI colour code, 3m (120") long, stripped ends, 5 pack  
 Thermocouples with mini plug and wire caddy
Click to expand/minimize a list of what others bought with the SA1-J-SC  SA1-J-SC 2 weeks   228.00    J Type Thermocouple, ANSI colour code, 1m (40") long, mini plug with integral wire caddy, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-J-72-SC  SA1-J-72-SC 2 weeks   312.00    J Type Thermocouple, ANSI colour code, 2m (80") long, mini plug with integral wire caddy, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-K-SC  SA1-K-SC 7 weeks   228.00    K Type Thermocouple, ANSI colour code, 1m (40") long, mini plug with integral wire caddy, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-K-72-SC  SA1-K-72-SC 7 weeks   295.00    K Type Thermocouple, ANSI colour code, 2m (80") long, mini plug with integral wire caddy, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-T-SC  SA1-T-SC 2 weeks   228.00    T Type Thermocouple, ANSI colour code, 1m (40") long, mini plug with integral wire caddy, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-T-72-SC  SA1-T-72-SC 2 weeks   295.00    T Type Thermocouple, ANSI colour code, 2m (80") long, mini plug with integral wire caddy, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-E-SC  SA1-E-SC 7 weeks   236.00    E Type Thermocouple, ANSI colour code, 1m (40") long, mini plug with integral wire caddy, 5 pack  
    SA1-E-72-SC 7 weeks   295.00    E Type Thermocouple, ANSI colour code, 2m (80") long, mini plug with integral wire caddy, 5 pack  
 Thermocouples with mini plug and strain relief
Click to expand/minimize a list of what others bought with the SA1-J-SRTC  SA1-J-SRTC 7 weeks   228.00    J Type Thermocouple, ANSI colour code, 1m (40") long , mini plug with integral strain relief, 5 pack  
    SA1-J-72-SRTC 7 weeks   295.00    J Type Thermocouple, ANSI colour code, 2m (80") long , mini plug with integral strain relief, 5 pack  
    SA1-J-120-SRTC 7 weeks   368.00    J Type Thermocouple, ANSI colour code, 3m (120") long , mini plug with integral strain relief, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-K-SRTC  SA1-K-SRTC 7 weeks   228.00    K Type Thermocouple, ANSI colour code, 1m (40") long , mini plug with integral strain relief, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-K-72-SRTC  SA1-K-72-SRTC 7 weeks   295.00    K Type Thermocouple, ANSI colour code, 2m (80") long , mini plug with integral strain relief, 5 pack  
    SA1-K-120-SRTC 2 weeks   355.00    K Type Thermocouple, ANSI colour code, 3m (120") long , mini plug with integral strain relief, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-T-SRTC  SA1-T-SRTC 2 weeks   228.00    T Type Thermocouple, ANSI colour code, 1m (40") long , mini plug with integral strain relief, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-T-72-SRTC  SA1-T-72-SRTC 2 weeks   295.00    T Type Thermocouple, ANSI colour code, 2m (80") long , mini plug with integral strain relief, 5 pack  
Click to expand/minimize a list of what others bought with the SA1-T-120-SRTC  SA1-T-120-SRTC 2 weeks   355.00    T Type Thermocouple, ANSI colour code, 3m (120") long , mini plug with integral strain relief, 5 pack  
    SA1-E-SRTC 2 weeks   228.00    E Type Thermocouple, ANSI colour code, 1m (40") long , mini plug with integral strain relief, 5 pack  
    SA1-E-72-SRTC 2 weeks   295.00    E Type Thermocouple, ANSI colour code, 2m (80") long , mini plug with integral strain relief, 5 pack  
    SA1-E-120-SRTC 7 weeks   355.00    E Type Thermocouple, ANSI colour code, 3m (120") long , mini plug with integral strain relief, 5 pack  
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) SA1-T T Type Thermocouples, 36'' long, stripped ends, 5 each, $183.00
 Part Number Builder
(1) (2) (3)   
S
S
A
A
1
1
-
-
Qty:

Option Descriptions
(1) Thermocouple Type
  Select
J for Thermocouple type J
K for Thermocouple type K
T for Thermocouple type T
E for Thermocouple type E
(2) Length
  Select
Nothing(leave field blank) for 1 m (36 in) long
-72 for 2 m (72 in) long
-120 for 3 m (120 in) long
(3) Connector
  Select
Nothing(leave field blank) for None
-SC for Miniature connector and spool caddy
-M8-S-M for Male straight M8 plug
-M12-S-M for Male straight M12 plug
-M8-R-M for Male right-angled M8 plug
-M12-S-M for Male right-angled M12 plug
-SRTC for Molded strain relief and SMP male connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:, thermocouple conditioner

   Back to topBack to top