More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Surface Thermocouple High or Low Temperatures! Self-Adhesive or Cement-On! Super Fast Response All the Time!

SA1XL Series 5-Pack   
RoHS
 
SA1XL Series 5-Pack:Surface Thermocouple  High or Low Temperatures! Self-Adhesive or Cement-On! Super Fast Response All the Time!
Click for larger image.
   
$294.00  SA1XL-K-SRTC
Sold in Packs of 5 Economically Priced
Stocked in 1, 2, and 3 m (40, 80, and 120") Lengths
Custom Lead Lengths Available
Available in J, K, T, and E Calibrations
Stripped Leads Standard (Molded MiniatureConnector with Integral Strain Relief Optional)
Easy Installation Silicone Based, Self-Adhesive Backing [Rated to 260°C (500°F)]
Temperature Range; -73C to 260°C Continuous, 315°C (600°F) When Used as a "Cement-On" (OMEGABOND™ Air Set Cements Available-Place Sensor and Encapsulate with OMEGABOND™ Air Set Cement)
Also Available with Stainless Steel Overbraid for Tougher Applications

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA introduces the next generation of our fast response surface mount thermocouples. The new SA1XL surface thermocouple achieves response times of less than 0.15 seconds. These surface thermocouples are constructed using a Polyimide/ fiberglass junction insulation along with a fiberglass-insulated lead wire.

For more demanding applications, Stainless Steel Overbraid is available; add "-SB" option to part number. Consult Sales for pricing, or se
e the Product Specs PDF.
The SA1XL can be used as a self-adhering thermocouple for temperatures up to 260°C (500°F) or it can be cemented in place for use at temperatures up to 315°C (600°F).

Dimensions:
Patch length: 1.0” (25 mm)
Patch Width: 0.375” (9.5 mm)
Strip length 1” (25 mm) with 0.5” (12.5 mm) bare wire

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 K Thermocouple
Click to expand/minimize a list of what others bought with the SA1XL-K  SA1XL-K 2 weeks   242.00    5-Pack Super fast-response, self-adhesive thermocouple, 1 m (40"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-K-72  SA1XL-K-72 2 weeks   308.00    5-Pack Super fast-response, self-adhesive thermocouple, 2 m (80"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-K-120  SA1XL-K-120 2 weeks   367.00    5-Pack Super fast-response, self-adhesive thermocouple, 3 m (120"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-K-SRTC  SA1XL-K-SRTC 9 weeks   294.00    5-Pack Super fast-response, self-adhesive thermocouple, 1 m (40"), molded SMP male Compliant upon request
Click to expand/minimize a list of what others bought with the SA1XL-KI-SRTC  SA1XL-KI-SRTC 9 weeks   311.00    5-Pack Super fast-response, self-adhesive thermocouple, 1 m (40"), molded SMP male and IEC Color Code Compliant upon request
Click to expand/minimize a list of what others bought with the SA1XL-K-72-SRTC  SA1XL-K-72-SRTC 9 weeks   353.00    5-Pack Super fast-response, self-adhesive thermocouple, 2 m (80"), molded SMP male Compliant upon request
Click to expand/minimize a list of what others bought with the SA1XL-K-120-SRTC  SA1XL-K-120-SRTC 9 weeks   415.00    5-Pack Super fast-response, self-adhesive thermocouple, 3 m (120"), molded SMP male Compliant upon request
    SA1XL-K-120-SRTC-SB 2 weeks   600.00    5-Pack Super fast-response, self-adhesive thermocouple, 3 m (120"), molded SMP male and SS overbraided cable Compliant upon request
 J Thermocouple
Click to expand/minimize a list of what others bought with the SA1XL-J  SA1XL-J 9 weeks   242.00    5-Pack Super fast-response, self-adhesive thermocouple, 1 m (40"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-J-72  SA1XL-J-72 9 weeks   325.00    5-Pack Super fast-response, self-adhesive thermocouple, 2 m (80"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-J-120  SA1XL-J-120 9 weeks   380.00    5-Pack Super fast-response, self-adhesive thermocouple, 3 m (120"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-J-SRTC  SA1XL-J-SRTC 9 weeks   294.00    5-Pack Super fast-response, self-adhesive thermocouple, 1 m (40"), molded SMP male Compliant upon request
Click to expand/minimize a list of what others bought with the SA1XL-J-72-SRTC  SA1XL-J-72-SRTC 9 weeks   353.00    5-Pack Super fast-response, self-adhesive thermocouple, 2 m (80"), molded SMP male Compliant upon request
Click to expand/minimize a list of what others bought with the SA1XL-J-120-SRTC  SA1XL-J-120-SRTC 9 weeks   430.00    5-Pack Super fast-response, self-adhesive thermocouple, 3 m (120"), molded SMP male Compliant upon request
    SA1XL-J-SRTC-SB 9 weeks   373.00    5-Pack Super fast-response, self-adhesive Type J thermocouple, 1m (40”) cable length, molded SMP male and SS overbraid cable Compliant upon request
 T Thermocouple
Click to expand/minimize a list of what others bought with the SA1XL-T  SA1XL-T 2 weeks   255.00    5-Pack Super fast-response, self-adhesive thermocouple, 1 m (40"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-T-72  SA1XL-T-72 9 weeks   325.00    5-Pack Super fast-response, self-adhesive thermocouple, 2 m (80"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-T-120  SA1XL-T-120 9 weeks   388.00    5-Pack Super fast-response, self-adhesive thermocouple, 3 m (120"), stripped ends RoHS compliant
Click to expand/minimize a list of what others bought with the SA1XL-T-SRTC  SA1XL-T-SRTC 9 weeks   294.00    5-Pack Super fast-response, self-adhesive thermocouple, 1 m (40"), molded SMP male Compliant upon request
Click to expand/minimize a list of what others bought with the SA1XL-T-72-SRTC  SA1XL-T-72-SRTC 2 weeks   353.00    5-Pack Super fast-response, self-adhesive thermocouple, 2 m (80"), molded SMP male Compliant upon request
Click to expand/minimize a list of what others bought with the SA1XL-T-120-SRTC  SA1XL-T-120-SRTC 9 weeks   415.00    5-Pack Super fast-response, self-adhesive thermocouple, 3 m (120"), molded SMP male Compliant upon request
    SA1XL-K-SRTC-SB    Consult sales   5-Pack Super fast-response, self-adhesive thermocouple, 36", molded SMP male and SS overbraided cable RoHS compliancy undetermined
    SA1XL-K-72-SRTC-SB    Consult sales   5-Pack Super fast-response, self-adhesive thermocouple, 72", molded SMP male and SS overbraided cable RoHS compliancy undetermined
 Cements
Click to expand/minimize a list of what others bought with the OB-100-16  OB-100-16 Consult Sales   144.00    OMEGABOND™ 100 1 lb. kit, fast setting, two part epoxy (sets in 8-12 min.) RoHS compliant
Click to expand/minimize a list of what others bought with the OB-200-16  OB-200-16 10 weeks   283.00    OMEGABOND™ 100 1 lb. kit, high temperature, two part epoxy RoHS compliant
Click to expand/minimize a list of what others bought with the OB-400  OB-400 2 weeks   103.00    OMEGABOND™ 400 powder, 8 fluid oz (one part cement; just mix with water) RoHS compliant
Click to expand/minimize a list of what others bought with the OB-700  OB-700 6 weeks   99.00    OMEGABOND™ 700 powder, 8 fluid oz (one part cement; just mix with water) XXXXX RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Note: For a male straight M8 plug add "M8-S-M" to the model number and add $17 to the price, for a male straight M12 plug add "M12-S-M" to the model number and add $17 to the price. For a male right-angled M8 plug add "M8-R-M" to the model number and add $17 to the price, for a male right-angled M12 plug add "M12-S-M" to the model number and add $17 to the price.
 Ordering Example: (1) SA1XL-K-72-SRTC SRTC, 5-pack Type K, super-fast, self-adhesive thermocouple, 2 m (80, $353.00
 Part Number Builder
(1) (2) (3) (4)   
S
S
A
A
1
1
X
X
L
L
-
-
-
-
Qty:

Option Descriptions
(1) Thermocouple Calibration
  Select
K for K thermocouple
J for J thermocouple
T for T thermocouple
E for E thermocouple
(2) Wire Length
  Select
Nothing(leave field blank) for 40 inches (1 meter)
72 for 80 inches (2 meter)
120 for 120 inches (3 meter)
CUSTOM for custom length in inches(121 to 600 inches)
(3) Wire Termination
  Select
Nothing(leave field blank) for stripped leads
-SRTC for male subminiature connector(SMP)
(4) Wire Overbrading
  Select
Nothing(leave field blank) for no overbrading
-SB for stainless steel overbrading
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
OB-100, OB-200 Epoxy  Series, & OT-201 Thermal Grease OB-100, OB-200 Epoxy Series, & OT-201 Thermal Grease:
Thermally Conductive Epoxies and Thermally Conductive Grease
OMEGABOND® Air Set Cement Series OMEGABOND® Air Set Cement Series:
High Temperature Cements
OMEGABOND® Chemical SetCement Series OMEGABOND® Chemical SetCement Series:
High Temperature Cements
   
Keywords:, optically isolated solid state relay outdoor electronics enclosure outdoor heaters solid state relay heat sink

   Back to topBack to top