These 100 ohm Class B Platinum sensors are available in 2 different
mounting styles, the SA2C model for curved surfaces and the SA2F
model for flat surfaces. The integral RTD sensor is
bonded onto a self adhesive aluminum foil strip, which provides for a
fast response to changing surface temperatures. The aluminum foil
strip is overmolded in silicone rubber to provide a durable but flexible
sensor.
In addition to the
standard 100 ohm resistance, these sensors are also available
with 500 ohm and 1000 ohm resistances.
SPECIFICATIONS Dimensions: SA2C: 15 x 50 x 6.4 mm (0.59 x 1.97 x .25")
SA2F: 35 x 12 x 6.4 mm (1.38 x 0.47 x .25")
Wire: 26 AWG Stranded PFA Insulated & Jacketed Cable
† All dollar amounts on this site are shown in Singapore currency.
Note: Options: For longer cable lengths, change “-120” in model number to length needed and add $2.25 per foot to the price. For Class “A” elements, change “-B” to “-A” in model number and add $7 to price. For a 3-prong miniature connector add “-MTP” to model number and add $8 to price. For a TA3F 3-pin audio connector or TA4F 4-pin audio connector add “-TA3F” or “-TA4F” to model number and add $17 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Part Number Builder
Option Descriptions
(1)
Styles
Select C for Curve F for Flat
(2)
Type
Select 100 for PT100 1000 for PT1000
(3)
Class
Select B for Class B A for Class A
(4)
Length
Select 40 for 40 in 80 for 80 in 120 for 120 in
(5)
Connector
Select Nothing(leave field blank) for None -MTP for Miniature Connector -TA3F for Audio Connector
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application