More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Solid-State Relays for Intrinsic Safety

SBG22445A,SBG25872A,SBG25873A,SBG41705A   
RoHS
 
Solid-State Relays for Intrinsic Safety
SBG22445A,SBG25872A,SBG25873A,SBG41705A:Solid-State Relays for Intrinsic Safety
Click for larger image.
   
$540.00  SBG22445A
Rapid, Arc-Free Response for Positive, Non-Mechanical Operation
Solid-State Reliability to Insure Consistent Performance
Low-Power Switching where a Few Milliamps of Current Control High-Power Loads
Completely Encapsulated Construction Impervious to Dust, Moisture or Foreign Material
Standardized, Modular Housings for Easier Installation
Exceptionally Long, Trouble-Free Service Life
Latching and Non-Latching Models

View related products - Level Switches & Transmitters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Solid-State Relay:
Less than 100 microamps at 14 Vdc actuates the unit to control ac loads to 5 amps at 120 Vac. Resistive (up to 400,000 ohms) or short-circuiting sensors operate the unit. 115 Vac and 230 Vac models.

Latching Solid-State Relay:
Momentary actuation, “start-stop” or differential control switching for resistive loads to 0.3 amps, 115 Vac model. OMEGA™ solid-state relays for intrinsic safety allow non-voltage producing switches mounted in the hazardous area to safely control higher power ac loads in the nonhazardous area. Typical applications include flow, level and pressure switches which may be inputs to an alarm or control system.



Model No. Description Line & Load
Voltage
Range
Load
Current
Max
Turn-On
Sensitivity
(Typical)
Turn-Off
Sensitivity
(Typical)
Voltage
Loss
Operating
Temperature
Range
Output
Leakage
Current Max.
Switching
Operation
SBG22445A
SSR for
Intrinsic
Safety

95 to
135 Vac
5A<=400 K Ω1 meg. Ω2 Vac0° to +120°F
6 mA @
120 Vac
SPST N.O.
SBG25872A100 to
135 Vac
6 mA @
120 Vac
SPST N.C.
SBG25873A200 to
250 Vac
12 mA @
250 Vac
SPST N.O.
SBG41705ALatching SSR
for Intrinsic
Safety
105 to
125 Vac
0.3 A
Steady
State
<=25 K Ω1 meg. Ω2 Vac+32° to +°120°F3 mA @
120 Vac
SPST N.O.
Note 1: For typical wiring diagrams, see next page.
Note 2: All ac voltage and current specifications are RMS values unless otherwise stated.
Note 3: Housing material is Polysulfone.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the LVC551  LVC551    Consult sales   8 Amps resistive at up to 120 Vac; Field Selectable high/low, latching/non latching, pump up/pump down RoHS compliant
    LVC552    Consult sales   8 Amps resistive at up to 120 Vac; Field Selectable high/low, latching/non latching, pump up/pump down RoHS compliant
    SBG22445A 5 weeks   540.00    SSR for Intrinsic Safety 95 to 135 Vac RoHS compliancy undetermined
    SBG25872A    Consult sales   SSR for Intrinsic Safety 95 to 135 Vac RoHS compliancy undetermined
    SBG25873A 2 weeks   540.00    SSR for Intrinsic Safety 200 to 250Vac RoHS compliancy undetermined
    SBG41705A    Consult sales   Latching SSR for Intrinsic Safety 105 to 125 Vac RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator's manual.



 Related Links - Manual, Related Products
 Product Manual
   Download SBG111950 - INTRINSIC SAFETY RELAY
   Download SBG54806 - INTRINSIC SAFETY RELAY
   Download SBG54803 - INTRINSIC SAFETY RELAY
   Download SBG22445 - INTRINSIC SAFETY RELAY
   Download LVC551 - Intrinsic Safe Relay
   Download SSRL Series - Solid State Relays
 Related Products
LVN-10,LVN-20 LVN-10,LVN-20:
NEMA-6 Liquid Level Switches
LVN-40,LVN-50,LVN-52 LVN-40,LVN-50,LVN-52:
High Temperature NEMA-6 Liquid Level Switches All Stainless Steel Construction
LVN-40,LVN-50,LVN-52 LVN-40,LVN-50,LVN-52:
High Temperature NEMA-6 Liquid Level Switches All Stainless Steel Construction
LVN-90,LVN-91,LVN-92,LVN-93 LVN-90,LVN-91,LVN-92,LVN-93:
NEMA-6 Side Mounted Liquid Level Switches For High, Low, or Intermediate Level Sensing
LCM412-IS Series LCM412-IS Series:
Intrinsically Safe Low Profile Load Cells - Metric Models
PX51-IS Series PX51-IS Series:
Intrinsically Safe Pressure Transmitter - Standard Models
   
Keywords:Solid-State Relays for Intrinsic Safety, intrinsically safe barriers , wireless humidity sensor

   Back to topBack to top