More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

SCR Power Controllers

SCR19-H and SCR39-H   
2 year warranty OmegaCare
 
SCR Power Controllers
SCR19-H and SCR39-H:SCR Power Controllers
Click for larger image.
   
Zero Crossing or Phase-Angle Fired
Diagnostic LED Indicators
Single- or 3-Phase Load Switching
Extends Heater Life -- Reduces Thermal Shock
No Maintenance -- All Solid State Components
Close Control of Low Mass Heaters
Phase Angle with Soft Start for High Inrush Heaters
No Relay Noise--Contact Arc Noise Eliminated
Semiconductor I²T Fusing
Optically Isolated 4 to 20 mA Control Signal Input
Fan Cooled

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF

The SCR19-H and SCR39-H Series power controllers are designed to proportion electric power to resistive loads only, such as ovens, furnaces, heat sealers, etc. The controllers consist of power semi-conductors (SCRs), properly sized heat sinks, trigger circuitry, and fuses supplied on panels for surface mounting. (Note: They are not designed to drive transformers or any inductive load.) The power controller accepts a 4 to 20 mAdc output from a temperature controller.

Zero Voltage Switched Models
The SCR19Z-H and SCR39Z-H SCR power controllers are zero crossover fired, high-power solid state switched devices. Zero crossover firing eliminates the RFI generation associated with mechanical relays. With zero crossover firing, the output appears as bursts of full sine waves of line voltage which provides excellent regulation to the load.

Phase Angle Fired Models
The SCR19P-H and SCR39P-H SCR phase-angle fired power controllers turn on each SCR for a controlled portion of a half-cycle of the line voltage. The effective line voltage is determined by the portion of the line voltage delivered, which is proportional to the input control signal. Additionally, the voltage is regulated as the line voltage changes.

Dimensions mm (inches): Note: When fuses are added to unit, add 83 mm (3.3") to height.
Model No. Height Width Depth
SCR19Z-H 222.25 (8.750) 135.12 (5.320) 370.84 (14.6)
SCR19P-H 222.25 (8.750) 135.12 (5.320) 370.84 (14.60)
SCR39Z-H 222.25 (8.750) 287.02 (11.30) 370.84 (14.60)
SCR39P-H 222.25 (8.750) 394.46 (15.530) 370.84 (14.6)

Specifications
Supply Voltage: 120 to 600 Vac
Frequency: 50 to 60 Hz
Current Rating: 125 to 250 A Input Control Signal Isolation: 2500 Vac
Transient Voltage Protection: Inherent built-in immunity
Ambient Temperature: 0 to 50°C (32 to 122°F)
Load: Resistive
SCR39Z-H: 1-phase, 2-leg control for 3-wire delta, 3-phase ungrounded wye
SCR19Z-H: 1-phase, 1-leg control
SCR39P-H: 3-phase, 3-leg half control for 3-wire delta or 3-phase ungrounded wye
SCR19P-H: 1-phase, 1-leg control
Diagnostic Indicators: Shorted or open SCR
Cooling: Fan cooled, requires 120 Vac control voltage


Note: To Order Phase-Firing Models, see Part Number Builder section below.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Single-Phase Models
 SCR19Z-H-48-125 11 weeks   2,480.00    120 to 480V, Single-Phase, Zero Voltage Switching, 125A Model  
 SCR19Z-H-48-200 11 weeks   2,685.00    120 to 480V, Single-Phase, Zero Voltage Switching, 200A Model  
 SCR19Z-H-48-250 11 weeks   2,810.00    120 to 480V, Single-Phase, Zero Voltage Switching, 250A Model  
 3-Phase Models
 SCR39Z-H-48-125 2 weeks   3,825.00    120 to 480V, 3-Phase, Zero Voltage Switching, 125A Model  
 SCR39Z-H-48-200 11 weeks   4,090.00    120 to 480V, 3-Phase, Zero Voltage Switching, 200A Model  
 SCR39Z-H-48-250 11 weeks   4,380.00    120 to 480V, 3-Phase, Zero Voltage Switching, 250A Model  
All dollar amounts on this site are shown in Singapore currency.

 Note: All phase-angle models come complete with 1 fuse per SCR line controlled, and operator’s manual. All zero-voltage models come complete with 1 fuse per SCR line controlled, and operator’s manual.
 Part Number Builder
(1) (2) (3) (4) (5)   
S
S
C
C
R
R
9
9
-
-
H
H
-
-
-
-
Qty:

Option Descriptions
(1) Phase
  Select
1 for Single Phase
3 for 3 Phase
(2) Method
  Select
P for Phase-Angle Firing Models
Z for Zero-Voltage Switching Models
(3) Line Voltage
  Select
12 for 120 Vac (Single Phase Only)
20 for 208 Vac (Single Phase Only)
24 for 240 Vac (Single Phase Only)
48 for 480 Vac
(4) Amp Ratings
  Select
125 for 125 Amps
200 for 200 Amps
250 for 250 Amps
(5) Soft Start or Voltage Limit
  Select
Nothing(leave field blank) for Zero-Voltage Switching Models
-S9 for Soft start 9 seconds
-S15 for Soft start 15 seconds
-S30 for Soft start 30 seconds
-S60 for Soft start 60 seconds
-S120 for Soft start 120 seconds
-V for Voltage limit
-X for No soft start or voltage limit
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:SCR Power Controllers, SCR Power Controllers, For Electrical Resistance Heaters, 125, 200, 250 Amp,, servo motor torque shear strain strain gage applications strain gage installation

   Back to topBack to top