OMEGA SMPW thermocouple connectors are 2 pin flat mini size TC connectors designed to connect temperature sensor instrumentation with a temperature controller or process control HMI automation panel. Compatible with any other 2 pin mini size TC connector, 2 pole male thermocouple spade plug or female 2 prong thermocouple jack.
Thermocouple Connector spade Plug and Jack with Color Codes per ANSI, ASTM and IEC with the thermocouple compensating alloy used are Type K (–AL +CH) Yellow, Type J(–CO +IR)Black, Type T (–CO +CP) Blue, Type E (–CO +CH) Purple, Type N (-NN +NP) Orange, Type R/S (-11 +CP) Green, Type C (-CNX +CPX) Red and uncompensated Type U (–CP +CP) White thermocouple connectors.
This Ultimate Thermocouple Connector design SMPW-CC is ideal for fast and easy connection of TC cable or thermocouple wire via a TC cable clamp assembly. The cap/clamp contains the 4 captive screws and eliminates the small loose screws typical with the traditional metal thermocouple cable clamp. Included are a metal clamp plate, strain relief and grommets
For Bulk packaging, the Connector & Clamp grommets Sold Separately
Model Number
Inside Dia
Outside Dia
Length
Description
SR-SMP-*
1.59 (0.063)
4.77 (0.188)
6.35 (0.25)
Silicone Wire Grommet
SSRT-CC-018-(*)
3.18 (0.125)
4.77 (0.188)
6.35 (0.250)
Clamp Silicone Grommet
SSRT-CC-332-(*)
2.38 (0.094)
SSRT-CC-116-(*)
1.59 (0.063)
SSRT-CC-132-(*)
0.79 (0.032)
* Insert package QTY : Select from 5,10,50,100
To greatly reduce assembly time use part # SMP-CC-TOOL assembly tool holding fixture with the SMPW-CC connector and integral cable clamp. This combination results in fast reliable TC connection.
SMP-CC-TOOL only 1 required
† All dollar amounts on this site are shown in Singapore currency.
Note:Order male and female separately to create pairs.
IEC color code connectors available. Add "I" to the calibration code letter example "-KI- or -JI-" for a male or female connector . Example K IEC male is "SMPW-CC-KI-M" Ordering Example: (1) SMPW-CC-K-M Mini size with clamp cap, back plate,captive screws,write-on window,type k, male, $9.70
Part Number Builder
Option Descriptions
(1)
Thermocouple Type
Select K for Type K thermocouple T for Type T thermocouple J for Type J thermocouple E for Type E thermocouple R/S for Type R/S thermocouple C for Type C thermocouple U for Type U thermocouple N for Type N thermocouple KI for Type KI thermocouple TI for Type TI thermocouple R/SI for Type R/SI thermocouple NI for Type NI thermocouple
(2)
Type
Select M for Male F for Female
(3)
Package QTY
Select Nothing(leave field blank) for 1 -5 for 5 -50 for 50 -100 for 100
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.