More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range

SMPW and HMPW   
 
SMPW and HMPW:Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
Click for larger image.
   
$6.10  SMPW-T-M
Color-Coded for ANSI or IEC
Captive Cover Screws
Write-on Window
Chisel point connection pins
Accepts Stranded or Solid Wire up to Size 20 AWG
Quick Connect Contact Washers Internal Wire Divider
SMPW Series , Glass filled Nylon construction is rated to 180°C (356°F)
HMPW Series, Liquid Crystal Polymer (cadmium-free) construction is rated to 260°C (500°F)
Form Fit Replacement for Legacy SMP Model

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

IEC Color Codes availableOMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items.
Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below.
Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.

Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.

Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Glass Filled Nylon Connectors with Write-on Window, -29 to 180C
 SMPW-K-F 2 weeks   7.20    Glass-filled nylon, with window, K thermocouple type, female connector  
 SMPW-K-M 2 weeks   6.10    Glass-filled nylon, with window, K thermocouple type, male connector  
 SMPW-J-F 2 weeks   7.20    Glass-filled nylon, with window, J thermocouple type, female connector  
 SMPW-J-M 6 weeks   6.10    Glass-filled nylon, with window, J thermocouple type, male connector  
 SMPW-J-M 6 weeks   6.10    Glass-filled nylon, with window, J thermocouple type, male connector  
 SMPW-T-F 2 weeks   7.20    Glass-filled nylon, with window, T thermocouple type, female connector  
 SMPW-T-M 2 weeks   6.10    Glass-filled nylon, with window, T thermocouple type, male connector  
 SMPW-U-F 2 weeks   7.20    Glass-filled nylon, with window, uncompensated (Cu/Cu), female  
 SMPW-R/S-M 2 weeks   6.10    Glass-filled nylon, with window, R/S thermocouple type, male  
 SMPW-R/S-F 2 weeks   7.20    Glass-filled nylon, with window, R/S thermocouple type, female  
 SMPW-N-M 2 weeks   6.10    Glass-filled nylon, with window, N thermocouple type, male connector  
 SMPW-N-F 2 weeks   7.20    Glass-filled nylon, with window, N thermocouple type, female  
 SMPW-TI-M 2 weeks   6.10    Glass-filled nylon, Type T thermocouple plug. With write-on window. IEC Colour  
 SMPW-KI-M 2 weeks   6.10    Glass-filled nylon, Type K thermocouple plug. With write-on window. IEC Colour  
 SMPW-U-M 2 weeks   6.10    Glass-filled nylon, Type CU plug. With write-on window.  
 SMPW-E-M 2 weeks   6.10    Glass-filled nylon, with window, E thermocouple type, male connector  
 SMPW-C-M 2 weeks   13.00    Glass-filled nylon, with window, C thermocouple type, male  
 Liquid Crystal Polymer Connectors -29 to 260C
 HMPW-K-F 2 weeks   10.00    Liquid Crystal Polymer, w/ window, K thermocouple type, female connector  
 HMPW-K-M 2 weeks   7.80    Liquid Crystal Polymer, w/ window, K thermocouple type, male connector  
 HMPW-K-M-ROHS    Consult sales   LCP with window, K thermocouple type, mini male connector  
 HMPW-R/S-M    Consult sales   LCP window, R/S thermocouple type, mini male connector  
 Non-Window Connectors, -29 to 180C
 SMP-J-F 2 weeks   8.80     
 SMP-J-M 2 weeks   7.30    Glass-filled nylon, no window, J thermocouple type, male connector  
 SMP-K-F 2 weeks   8.80    Glass-filled nylon, no window, K thermocouple type, female connector  
 SMP-K-M 2 weeks   7.30    Glass-filled nylon, no window, K thermocouple type, male connector  
 SMP-K-F-ROHS    Consult sales   Glass-filled nylon, with window, K thermocouple type, mini male connector  
 SMP-T-M-ROHS    Consult sales   Glass-filled nylon, with window, T thermocouple type, mini male connector  
 SMPW-J-M-ROHS    Consult sales   Glass-filled nylon, with window, J thermocouple type, mini male connector  
 SMP-K-M-ROHS    Consult sales   Glass-filled nylon, with window, K thermocouple type, mini male connector  
 SMPW-U-M    Consult sales   Glass-filled nylon, with window, U thermocouple type, mini male connector  
 SMPW-R/S-M-ROHS    Consult sales   Glass-filled nylon, with window, R/S thermocouple type, mini male connector  
 SMPW-T-M/N    Consult sales   EOL Replcement SMPW-T-M  
All dollar amounts on this site are shown in Singapore currency.

 Note: Order male and female connector separately to create pairs.

 Part Number Builder
(1) (2) (3) (4)   
-
-
-
-
Qty:

Option Descriptions
(1) Connector Body
  Select
SMPW for Glass-Filled Nylon w/Window
HMPW for Liquid Crystal Polymer w/Window
(2) Thermocouple Calibration
  Select
K for K Thermocouple
J for J Thermocouple
T for T Thermocouple
E for E Thermocouple
R/S for R/S Thermocouple
G for G Thermocouple
C for C Thermocouple
D for D Thermocouple
U for Uncompensated or B Thermocouple
N for N Thermocouple
(3) Connector Contacts
  Select
M for Male Connector Only
F for Female Connector Only
(4) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
SMPW-CC Series SMPW-CC Series:
Miniature Size Thermocouple Connectors
OSTW-(*), HST-(*) and HSTW-(*) OSTW-(*), HST-(*) and HSTW-(*):
Standard Size Thermocouple Connector Most Popular Round Pin TC Connector
OSTW-CC Series OSTW-CC Series:
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
PCC-OST-(*) and PCC-SMP-(*) PCC-OST-(*) and PCC-SMP-(*):
Circuit Board Thermocouple Connectors, Standard and Miniature Size
SMP-SC, SMPW-CC, SWCL, MSRT, PCLM, <br>SMACL, RMACL, MACL, RB-SMP,<br> MRB,MRBS and BB-SMP SMP-SC, SMPW-CC, SWCL, MSRT, PCLM,
SMACL, RMACL, MACL, RB-SMP,
MRB,MRBS and BB-SMP
:
Accessories: for Miniature Size Flat Pin Thermocouple Connectors, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimps
   
Keywords:, optically isolated solid state relay solid state relay heat sink switching relays three phase solid state relay

   Back to topBack to top