|
|
|
|
DC Input Signal Conditioners | Socket Mount
|
Click for larger image. |
|
|
|
|
Single Channel Model (SMSC-1) Provides Isolated DC Output in Proportion to a DC Input
|
|
Dual Channel Model (SMSC-2) Provides Two Independent Isolated DC Outputs in Proportion to Two DC Inputs
|
|
Eliminates Ground Loops
|
|
50% Adjustable Field Configurable Input Ranges: 10 mV to 100V, 1 to 100 mA
|
|
Four Field Configurable Output Ranges: 0 to 5V, 0 to 10V, 0 to 1 mA, 4 to 20 mA
|
|
Plug-In Installation
|
|
Selectable 120/240 Vac Power
|
|
ASIC Technology for Enhanced Reliability
|
View related products - Process Measurement and Control Instruments
|
| |
|
|
|
The field configurable SMSC Series isolators offer
wide ranging input and output capability for scaling and
transmitting analog DC signals. The SMSC Series will
accept input voltage spans from 10 mV up to 100V, as
well as input current spans from 1 mA to 100 mA. The
input zero and span potentiometers enable 50% input
zero and span adjustability. For example, the 0 to 10V
input range can be elevated to 5 to 10V, compressed to
0 to 5V or set to 2.5 to 7.5V.
The SMSC Series offers four (4) popular output ranges:
0 to 5V, 0 to 10V, 0 to 1 mA and 4 to 20 mA. The 4 to
20 mA compliance is a powerful 20 Vdc. The SMSC
Series can be configured to accept bipolar input ranges
and offers selectable normal or reverse acting operation.
The SMSC series is a 3-port industrial isolator–the
output(s) are optically isolated from the input(s) up
to 1500 Vdc. The ASIC-based I/O channel(s) are
independently transformer isolated from the selectable
120/240 Vac power supply.
The SMSC Series field configurable isolators are useful
in eliminating ground loops, converting signal levels and
providing signal drive and redundancy. The wide ranging
capability of the SMSC Series provides quick universal
spare part coverage.
The SMSC Series is equipped with a dual function LED
signal monitor. The green, top-mounted LED indicates
line power and input signal status. Active line power is
indicated by an illuminated LED. If the input signal is
10% more than full scale range, the LED will flash at 8
Hz. Below 0%, the flash rate is 4 Hz.
The factory presets the SMSC Series input(s) and
output(s) to 4 to 20 mA. The supply power is configured
for 120 Vac operation.
Specifications
INPUT
SMSC-1: 1 channel
SMSC-2: 2 channels (each channel can be independently set for I/O range)
Voltage Input:
Range: 20 mV, 50 mV, 100 mV, 200 mV, 500 mV, 1V, 2V,
5V, 10V, 25V, 50V, 100V (dip-switch selectable)
Impedance: >100 kΩ
Overvoltage: Intermittent, 400 Vrms; continous, 264 Vrms
Current Input:
Full Scale Range: 2 mA, 5 mA, 10 mA, 20 mA, 50 mA,
100 mA (dip-switch selectable)
Impedance: 20 Ω, typical
Overcurrent: 170 mA RMS, max
Overvoltage: 60 Vdc
Common Mode (Input to Ground): 1500 Vdc, max
Zero Turn-Up: 50% of full scale range
Span Turn-Down: 50% of full scale range
OUTPUT
SMSC-1: 1 channel
SMSC-2: 2 channels (each channel can be independently set for I/O range)
Voltage Output:
Range: 0 to 5V, 0 to 10V
Drive: 10 mA, max (1 kΩ min @ 10V)
Current Output:
Range: 0 to 1 mA, 4 to 20 mA
Compliance:
0 to 1 mA: 10V, max (10 kΩ, max)
4 to 20 mA: 20V, max (1 kΩ, max)
LED Indication (Green):
Input Range: >110% input: 8 Hz flash; <0% input: 4 Hz flash
Accuracy (Including Linearity and Hysteresis):
<20 mV/2 mA: ±0.35% of full scale, typical, 0.5%, max
>20 mV/2 mA: ±0.1% of full scale, typical, 0.2%, max
Response Time (10 to 90%): 200 msec, typical
Stability (Temp): ±0.025% of full scale/°C, typical; ±0.05%/°C, max
Common Mode Rejection: DC to 60 Hz: 120 dB
Isolation: 1500 Vdc between input, output and power
ESD Susceptibility: Meets IEC 801-2, Level 2 (4 KV)
Humidity (Non-Condensing):
Operating: 15 to 95% RH @ 45°C (113°F)
Soak: 90% RH for 24 hours @ 45°C (113°F)
Temperature Range:
Operating: -15 to 60°C (5 to 140°F)
Storage: -25 to 70°C (-13 to 158°F)
Power:
Consumption: 3 W typical, 5 W max
Standard: Selectable 120/240 Vac, ±10%, 50 to 60 Hz
Weight:
SMSC-1: 272 g (0.60 lb)
SMSC-2: 300 g (0.66 lb)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual.
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download DC INPUT FIELD CONFIGURABLE SIGNAL CONDITIONER |
Download DC INPUT, DUAL CHANNEL SIGNAL CONDITIONER |
Related Products |
|
SMSC-TC: |
Thermocouple Input Socket Mount Signal Conditioner |
|
|
|
|
|
|
Keywords:dc input, socket mount, signal conditioear, field configurable
|
Back to top
|
|