OMEGALUX™ SRF cable is ideal for keeping metal and plastic pipes warm in commercial construction,
institutional buildings and some industrial freeze protection applications. SRF cable is
constructed of a self-regulating polymer core that varies its output along its entire length, saving
energy and eliminating hot spots along the pipe. The parallel construction makes it easier to
install than zone or series types of cable since it can be cut to length at any point on the pipe.
It can be overlapped without overheating the cable.
TYPE SRF
Output at Rated Voltage at 50°F
Tinned Copper Braid Model No.
Tinned Copper Braid and TPR Overcoat (-CR) Model No.