APPLICATIONS SRL self-regulating heating cable provides safe, reliable heat tracing for freeze protection of pipes, valves, tanks and similar applications. the 150°F (65°C) maximum pipe maintenance temperature rating also suitable for certain process applications. OMEGALUX ® SRL can be used in hazardous as well as certain corrosive areas.
† All dollar amounts on this site are shown in Singapore currency.
Note:Pricing shown in price per foot Minimum length of heating cable is 25 ft.
Part Number Builder
Qty:
Option Descriptions
(1)
Watts per foot
Select SRL3 for 3 watts / foot SRL5 for 5 watts / foot SRL8 for 8 watts / foot SRL10 for 10 watts / foot
(2)
Jacket Type
Select -1C for Tinned Copper Braid -CR for Tinned Copper Braid and TPR Overcoat -1CT for Tinned Copper Braid and Fluoropolymer Overcoat
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:Self-Regulating Heating Cable/Low Temperature